Search Results for navy arms 50 cal. muzzleloader
Return a product - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Wire Tie Mount, #5 Black, 50 Pack - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
FAQ - Amphenol Socapex
+33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Frankreich. Unterstützung in der Fußzeile. Unterstützung. FAQ; Technische Unterstützung; Formular zur Einstufung der Ausfuhrkontrolle; Zertifizierungen; Unsere Verteiler; CGV; VERBUNDEN BLEIBEN Erhalten Sie unsere neuesten Informationen und Produktaktualisierungen.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Base Station Antenna Components TWA 1 - AMPHENOL PROCOM
Together with a wire receiving antenna this passive matching transformer provides a very efficient means of establishing a wideband 50 Ω receiving antenna system for the complete LF, MF and HF range. A typical installation can be seen on the figure below. The wire antenna is suspended with both ends insulated between two high points on the ship.
RF Switch Straight PCB Jack Surface Mount 50 Ohm
RF Switch Right Angle PCB Jack Through Hole 50 Ohm 908-22111-LRP RF Switch Straight PCB Jack Through Hole 50 Ohm 902-9024 RF Switch Straight PCB Jack Surface Mount 50 Ohm 935-100J-51PR
GTE Analog Data sheet - Temposonics
2 Temposonics® TE Analog ATE EC CEC Data Sheet 5 3 1 2 4 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
KAYE ValProbe RT Introduction
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Airmar R599C-LM 2-3 kW CHIRP-Ready Transducer - Gemeco
Covers popular fishing frequencies of 38, 50, 88, and 107 kHz plus everything else in the bandwidth Urethane transducer housing with plastic mounting tank Also available as thru-hull external (R509LM) and cavity/welded-tank (CM599LM) mounts
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
pozostałe elementy - El-Cab Sp. z o. o.
Śruba łącząca ze sprężyną P277 . Produkt dostępny tylko do wyczerpania zapasów magazynowych!!! Produkt dostępny tylko do wyczerpania zapasów magazynowych!!!
APPLICATION MECHANICAL remain unchanged.
Mating cycles ≥ 50 cycles ELECTRICAL Fuse specification up to 630A With fuse: Rated current Current is approximately 1/3 the fuse rating Rated voltage 800V DC With shunt: Rated current 260A Max @ Ambient 70°C Rated voltage 1000V DC Max ENVIRONMENTAL Protection degree IP67, IP6K9K (mated) Ambient temperature -40°C to至70°C
Stern Saver | Stern Saver Glue On Transducer Mount - Black - Gemeco
Great for larger Transducers and side imaging Transducers and 50% stronger bond than the Mini Stern Saver. Installation kit included with each Stern Saver. Available in four colors to best match your boat, Black, Bright White, Gray, and Ivory. 100% Made in the USA. Specifications.
SIM2D89V - Amphenol Air LB
From 50 to 2000: Vibrations - Amplitude: 22.6 g: Vibrations - Duration: 24 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Resonance frequency: 560 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance ...
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 500 mm
N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 240 inches ARC 095-909-174-240 N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 2 M ARC 095-909-174M200
Diplex Filters PRO-DIPX 80/100-... - AMPHENOL PROCOM
Instalation. The PRO-DIPX 80/100-... makes it possible to use only one antenna for the operation of two transceivers (one in each range). See the figure below.
BaleMaster (GRN6165) - Protimeter
Gamma di temperatura di funzionament o: Umidità 0 °C - 50 °C: 0 - 90% RH, senza condensa Specifiche di misurazione: Protimeter Balemaster (codice parte GRN6165) è formato da: Strumento BaleMaster (Parte 6165) e sonda per balle (GRN6148) Lo strumento Balemaster è calibrato per la gamma di misurazione della paglia di frumento: 8,5 – 36,8% mc
58672 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
5988308NG - amphenol-antennas.com
(at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier < -150 dBc Standard values based on NGMN-P-BASTA version 10.0 recommendation. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6095-RFX N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-17