Search Results for navy arms 50 cal. muzzleloader
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
VG95319-2 / Prüfung 5.50 (es handelt sich hier um einen dynamischen 5d-Test nach DIN EN 60068-2-52, Prüfung Kb). J-Ausführung Situation within VG-Countries According to the VG standard, cadmium-plated ver-sions may no longer be used for new designs after December 31, 2018. Version J is, however, a full
NTC Type SA - amphenol-sensors.com
• Wide operating temperature range: -50°C to 150°C • Suitable for PCB and probe mountings • Available in a wide range of resistance values • Also available with epoxy coating and on tape and reel to EIA RS-468A for automatic insertion • Beta value (25ºC - 85ºC) = 4073k • Material system D10.3 Amphenol Advanced Sensors
Coach Multimedia Solutions - el-cab.com.pl
2 | Coach Multimedia Solutions Coach Multimedia Solutions | 3 Coach Multimedia Solutions Infotainment und Funktionalität auf Tour Bosch Car Multimedia steht für Produktinnovationen auf dem Gebiet der mobilen Kommunikation bei professionellen Systemlösungen.
Electronic Circuit Breaker ESS20-0 - el-cab.com.pl
www.e-t-a.de Electronic Circuit Breaker ESS20-0... 1730 1 4 Description Electronic circuit breaker type ESS20-0.. is designed to ensure selective disconnection of individual loads in systems which are powered by a DC 24 V switch-mode power supply.
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
20 11729 2.23 0.50 25 9400 2.00 0.46 30 7582 2.22 0.52 35 6153 2.43 0.59 40 5022 2.64 0.66 45 4123 2.84 0.73 50 3403 3.04 0.80 55 2823 3.23 0.88 60 2354 3.42 0.95 65 1972 3.61 1.03 70 1660 3.78 1.11 75 1403 3.96 1.19 80 1191 4.13 1.28 85 1016 4.30 1.36 Ordering Information The code number to be ordered may be specified as follows: Code Type
Thermal Circuit Breaker 3120-F
Rated voltage AC 240 V, DC 50 V Current rating range 0.1...20 A (up to 30A upon request for single pole units) Typical life 1-pole AC 240 V: 0.1...20 A 30,000 operations at 1 x I N, inductive DC 50 V: 0.1...4 A 30,000 operations at 1 x I N, inductive 4.5...16 A 30,000 operations at 1 x I N, resistive DC 28 V: 0.1...20 A 30,000 operations at 1 x I
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
Thermal Overcurrent Circuit Breaker 1140-... (2-pole) 4 www.e-t-a.de 1635 1 The time/current characteristic curve depends on the ambient temperature