Search Results for ncs-162-pm
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
2X ALIGNMENT PIN 2X SET SCREW PRODUCT DATA DRAWING REV DESCRIPTION ...
j5 6.409 [162.80] j6 7.557 [191.95] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 nanorf backplane module, e mil-std-10.
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
PCB Piezotronics | Measure vibration, pressure, force, and more
1472 pm/sec ± 1 0/0 49,050 m/s2 pk -54 to 162 oc See Graph IP68 2.0 sec 0.2 sec 18 to 28 VDC 2 to 20 mA <150 ohm 8 to 12 VDC 88.3 (pm/sec2)NHz 39.2 (um/sec2)NHz 19.6 (pm/sec2)NHz >108 ohm 53.3 mm x 25.4 mm x 25.4 mm 153 gm No Metric Equivalent 2.7 to 6.8 N-m Ceramic Shear Stainless Steel Welded Hermetic
zoneminder alternative | Amphenol Global Search | Amphenol
ROHS Compliant Alternatives to Cadmium Plating Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: Amphenol provides multiple options for alternate to cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating.
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
Product sheet - Amphenol Antenna Solutions
Frequency : 156 - 162 Description : Fibre antenna shortened Gain (dB) : 6 Termination : 6 m RG58 cable lateral output Bracket : Stainless stell base 1 inch Maximum Power (Watts) : 50 reserve the right to modify or amend any antenna or specification without prior notice ... 12/11/2006 10:34:32 PM ...
MA290IV00 - amphenol-antennas.com
Frequency : 156 - 162 / 890 - 960 / PO-GO-FM Description : Combined fibre glass antenna 1" thread, stainless steel ferrule Gain (dB) : 3 Termination : Axial N connector termination Bracket : Option Maximum Power (Watts) : 50 Length (cm) : 117,5 Weight (kg) : 0,515 reserve the right to modify or amend any antenna or specification without prior ...
Intrinsically safe 4-20 mA loop powered sensors
Weight 162 grams Case material 316L stainless steel Mounting 1/4-28 tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9T2A Connections Function Connector pin A loop negative (–) B ground shell Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com buy.wilcoxon.com www.wilcoxon.com
MXflex® Scanning Receiver | Test & Measurement - PCTEL
The MXflex® scanning receiver delivers precise 5G NR & 4x4 LTE MIMO measurements to optimize network performance while transitioning from 4G to 5G. Learn more.
Product sheet - amphenol-antennas.com
Frequency : 156 - 162 Description : Fibre antenna Gain (dB) : 3 Termination : UHF connector termination Bracket : Metallic bracket 60 mm horizontal length Maximum Power (Watts) : 50 Length (cm) : 153 Weight (kg) : 0,4 reserve the right to modify or amend any antenna or specification without prior notice
2-Channel Hybrid Combiner - amphenolprocom.com
2-Channel Hybrid Combiner DESCRIPTION The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna.
EU Declaration of Conformity - amphenolprocom.com
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
PRODUCT DATA DRAWING - SV Microwave
j5 6.409" [162.80] j6 7.557" [191.95] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
MA 2-1 SC - AMPHENOL PROCOM
MA 2-1 SC - AMPHENOL PROCOM
Accelerometer mounting and installation techniques
Accelerometer mounting options • Hardware selection • Mounting location • Surface preparation • Mounting resonance 3 Accelerometer mounting considerations
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10