Search Results for ncs-162-pm
MMS 2 Moisture Measurement System - protimeter.com
MMS3 Specifications Operating Temperature 32°F to 122°F (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with batteries
POWER SUPPLIES - PCB
DC Power: ≤60 mA. Fuse: 1A. Excitation Voltage (Delivered to Sensor) 18 VDC. Constant Current Excitation (Delivered to Sensor) 4 mA or 10 mA. Spectral Noise (x1 Gain, 10 Hz)
Model Number FLAT SURFACE MAGNET Revision NR ECN #: 080A122 - pcb.com
Model Number 080A122 FLAT SURFACE MAGNET Revision NR ECN #: Environmental ENGLISH SI Pull Strength 50 lb 222 N Physical Size (Diameter x Height) 1.5 in x 0.62 in 38 mm x 15.7 mm
Circular Plastic Shell Connector from Amphenol Reduces Installation Time
Editorial Contact: The Simon Group, Inc. Joanna Puglisi-Barley Phone: (215) 453-8700 E-mail: publicrelations@simongroup.com Reference # APL-A-5366
ICP MICROPHONE SYSTEM Revision: F - PCB
Model Number 378B02 ICP MICROPHONE SYSTEM Revision: F ECN #: 47338 [6] Performance ENGLISH SI Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
172145 - amphenolrf.com
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_2\172145.DWG Author: gary Created Date: 3/6/2003 5:03:43 PM
Charles Universal Broadband Enclosure CUBE-PM63912BN2 General ...
LT-PM63912BN2 Page 4 of 4 1 st Printing 3.1. HVAC Operation The two 17,000BTU (5kW ) DC powered HVAC compressors and fans are PID (proportional integral derivative) controlled.
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C
Charles Universal Broadband Enclosures (CUBE) RL212 Series Remote Radio ...
RL212 Series Remote Radio Head / Power Support Cabinets INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
Charles Universal Broadband Enclosures - Charles Industries
CUBE Padmount (PM), Site Support (SS) and Battery Backup (BB) Series cabinets combine to form a complete macro site solution set. Equipment can be placed in the PM639, while power and battery equipment is combined in the SS enclosures. A standalone BB cabinet may be utilized to provide additional reserve capacity.
2M Series Contacts and Tools - Amphenol Aerospace
Contacts Accessories & Tools Contacts Tools J Micro38999 102 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 2M Series Contacts and Tools Micro Band Shield Termination Tool 1. Prepare cable braid for termination process (Figure 1). 2. Push braid forward over adapter
Combination Pressure and Temperature Sensor - Amphenol
Title: Thermometrics Combination Pressure & Temperature Sensor Product Spotlight Author: Amphenol Advanced Sensors Subject: Designed for heavy duty transportation applications, the Combination Pressure and Temperature Sensor is suitable for gas and fluid applications.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
ICP® ACCELEROMETER - PCB
Model Number 352A92 ICP® ACCELEROMETER Revision: C ECN #: 54444 Performance ENGLISH SI Sensitivity(± 20 %) 0.25 mV/g 0.025 mV/(m/s²) Measurement Range ± 20,000 g pk ± 196,200 m/s² pk
MA162UX00 - amphenol-antennas.com
- MA162UX00 - MA162UX00 DUAL BAND DISCRETE ANTENNA This Cellular antenna have a low profile design which enable to be installed in locations where it is not practical for a normal antenna to be located.
Motion Control Super-Trex VFD Shielded Cable - TPC Wire
ire and Cable Welding Cable Motion Control Control/Instrumentation Bus/Data Igniter Wire Thermocouple RTD Wire edium Voltage ining Cable Reeling Cable
DUAL MODULAR USB - Amphenol PCD
Amphenol PCD’s dual modular power charger provides customers with the ultimate in performance and maintainability. With APCD’s dual modular power, the charging connector can be removed and replaced without
2-Channel Rx Power Splitter PRO-RPS-2-N - AMPHENOL PROCOM
2-Channel Rx Power Splitter DESCRIPTION Low power, compact 2-channel power splitter/combiner. The splitter covers the frequency range from 50 – 1000 MHz.
eco mate Overmolded Cable Assemblies - Amphenol Sine
CA0161B223XXX12 @ 1 Meter Length = CA0161B22301012 4 Pos Circular Molded Cable Assy, Std. Strain Relief, Female to Leads, 14AWG, 1M Length CA0162C223XXX12 @ 10 Meter Length = CA0162C22310012 4 Pos Circular Molded Cable Assy, Std. Strain Relief, M-F, 14AWG, 10M Length CA0161F116XXX @ 0.5 Meter Length = CA0161F116005 7 Pos Female Receptacle, UL1015, 16AWG Leads, 0.5 Length