Search Results for ncs-162-pm
MA290IV00 - amphenol-antennas.com
Frequency : 156 - 162 / 890 - 960 / PO-GO-FM Description : Combined fibre glass antenna 1" thread, stainless steel ferrule Gain (dB) : 3 Termination : Axial N connector termination Bracket : Option Maximum Power (Watts) : 50 Length (cm) : 117,5 Weight (kg) : 0,515 reserve the right to modify or amend any antenna or specification without prior ...
Product sheet - amphenol-antennas.com
Frequency : 156 - 162 Description : Fibre antenna Gain (dB) : 3 Termination : 6 m RG58 cable lateral output Bracket : Metallic ratchet base Maximum Power (Watts) : 50 Length (cm) : 155 Weight (kg) : 1,4 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
Amphenol Fiber Optic Termini Fiber Systems International
About M29504 /14 & /15 M29504/14 & /15 termini from Amphenol Fiber Systems International (AFSI) are qualified to MIL-PRF-29504B specifications. This series of fiber optic termini provide
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 3 38999 III SJT I II ess Aquacon MIL-DTL-38999, Series I LJT, II JT, III TV, HD
Temposonics
72, 109, 128, 148, 162, 186, 194, 217, 250. mm. Output D = PWM. Housing leave blank = Standard housing. S1 = Shock housing. S2 = Shock & vibration housing. Example: CS072AD Sensor model C - Supply voltage 5 VDC - Measuring length 72 mm - Output PWM - Standard housing
PCB Piezotronics | Measure vibration, pressure, force, and more
1472 pm/sec ± 1 0/0 49,050 m/s2 pk -54 to 162 oc See Graph IP68 2.0 sec 0.2 sec 18 to 28 VDC 2 to 20 mA <150 ohm 8 to 12 VDC 88.3 (pm/sec2)NHz 39.2 (um/sec2)NHz 19.6 (pm/sec2)NHz >108 ohm 53.3 mm x 25.4 mm x 25.4 mm 153 gm No Metric Equivalent 2.7 to 6.8 N-m Ceramic Shear Stainless Steel Welded Hermetic
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10
Product sheet - Amphenol Antenna Solutions
Frequency : 156 - 162 Description : Fibre antenna Gain (dB) : 3 Termination : 6 m RG58 cable lateral output Bracket : Metallic ratchet base Maximum Power (Watts) : 50 Length (cm) : 155 Weight (kg) : 1,4 reserve the right to modify or amend any antenna or specification without prior notice ... 12/12/2006 2:16:49 PM ...
Connectors & Accessories
Connectors & Accessories » Durable, rugged construction » Lightweight aluminum alloy » Clear Chem Film per MIL-DTL-5541, Type II, Class 3 » Materials meet flammability, optical smoke density, and toxic
True peak acceleration loop powered sensors - Wilcoxon Sensing Technologies
Weight 162 grams Case material stainless steel Mounting 1/4-28 tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9T2A Connections Function Connector pin loop positive (+) A loop negative (–) B ground shell Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com buy.wilcoxon.com www ...
Product sheet - Amphenol Antenna Solutions
Frequency : 156 - 162 Description : Fibre low profile antenna Gain (dB) : 3 Termination : 6 m RG58 cable lateral output Bracket : Plastic base 1 inch mouting Maximum Power (Watts) : 50 reserve the right to modify or amend any antenna or specification without prior notice ... 12/11/2006 10:42:41 PM ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Triplexer - amphenol-antennas.com
Finish Light Grey, NCS 1502-R Connectors 7/16 Female or 4.3-10 Female Dimensions (H x W x D) 160 x 220 x 58 mm (6.3 x 8.7 x 2.3 in) TBD Weight 3.5 kg (7.7 lbs) TBD Mounting Options Description Pole / Wall Bracket Two metal clamps for pole mount included; Pole Diameter 40-140 mm (1.57-5.5 in) TPX-25x
Model 393B04 | PCB Piezotronics
Model 393B04:Seismic, miniature (50 gm), ceramic flexural ICP® accel., 1 V/g, 0.06 to 450 Hz, 10-32 top conn.
162gb-16 | Amphenol Global Search | Amphenol
Search Results for 1062-16-1222 CARRIER STRIP ID: 16-18 - Amphenol Sine ref: 1062-16-0122, 1062-16-0144, 1062-16-0177 b 2.5 min. nickel gold at62-16-0122 at62-16-0144 plating part number part number chart b1 c1298s update plating 14/sep/20 sullen tommy tin at62-16-0177 selective tin over nickel overall in zone plating description a selective ...
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
a dcn 41793 10/15 dal checked: approved: drawn: sw 04/07/97 dal 10/21/15 bnk 10/21/15 rohs compliant 1/4-36 uns-2a 2x .340 8.64.500 12.70 4x .103±.003 2.62±0.08
MMS 2 Moisture Measurement System - Protimeter
MMS3 Specifications Operating Temperature 32°F to 122°F (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with batteries
Fiber Optic Connectors | Products | Amphenol Aerospace
Amphenol Military High Speed is an industry leader in fiber optic cable and connector assembly manufacturing. We have extensive experience producing fiber optic cable assemblies for harsh environment applications with complete control over connector materials and the assembly process.
162gb-16 | Amphenol Global Search | Amphenol
162 | Amphenol Global Search | Amphenol 162GB - Amphenol Ltd Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.