Search Results for nepel connector
MRKDPL0M0A000 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Harsh Connector, part number MRKDPL0M0A000.
10125839-03RAEHLF | small wire to board connectors | Amphenol
Contact us today for more details of small wire to board connectors , part number 10125839-03RAEHLF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SMPM Female Bulkhead Connector for .085 Cable - SV Microwave
Discover SV Microwave's SMPM Female Bulkhead Connector for .085 Cable 3221-4000. It has great electrical, mechanical and environmental specifications.
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort - G46 Series | Input Output Connectors | Audio Video | AV Connector
ME1005610101011 | Mini Cool Edge 0.60mm | Amphenol
Contact us today for more details of Cool Edge Connectors, part number ME1005610101011 ME1005610101011 | Mini Cool Edge 0.60mm | Amphenol Amphenol is one of the leading manufacturers of Storage and Server System.
8-Channel 160 MSPS 14-bit Analog Input A/D Connector
connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency. The ADC-8CH-160M-14 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-8CH-160M-14 can be synchronized to increase the number of input channels through the use ...
Ram-Lock with High Power Contacts - Amphenol Aerospace
The high-temperature "H" class provides the user with a connector solution that can perform to the same temperature rating as high-temperature wires. Utilizing Amphenol’s new contact evaluation system, we are able to precisely tell you the amperage rating of your chosen connector based on your system’s ambient temperature. Radsok sockets ...
62684-501100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-501100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
HDAS Series Connectors | Micro HDAS - High Performance PCB Connector ...
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
PCI Express ® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
Our connectors provide excellent performance and additional options for extreme bandwidth application; Backward mating and footprint compatible; Outperform Gen 4/5 specification, but also backward compatible to Gen 1/2/3 specification, with the exception of Gen 5 straddle mount;
SMA Female Flange Mount Connector, 2 Hole, for .085 Cable
SV Microwave offers the SMA Female Flange Mount Connector, 2 Hole, for .085 Cable 2933-6001. It has superior mechanical and environmental specs!
Minitek® Pwr 4.2 TPA | FCI Basics | Wire To Board Connectors | Amphenol
FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add on part. FCI Basics Minitek Pwr 4.2 TPA connector system ensures that the terminal is fully seated ...
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3311-60014 from SV engineers. Place your order today!
UltraPort QSFP+ | High Speed Interconnects | Amphenol
The UltraPortTM QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which contributes to more board real estate and immense co The UltraPortTM QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch ...
SMPM Female Snap-In Connector for .085 Cable - SV Microwave
SMPM Female Snap-In Connector for .085 Cable. Previous SMPM Female Snap-In Connect... Next SMPM Female VITA 67.1/2 Plu... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPM Female Snap-In Connector for .085 Cable P/N: 3221-40010. There currently isn't any inventory available in distribution. ...
CoolPower SDM | Power Solutions | Amphenol
CoolPower ® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects.
BergStak ® 0.80mm Shielded Board-to-Board Connector
Amphenol's BergStak® 0.80mm connectors offer fast data transmission, high signal quality, and reliable performance up to 10Gb/s for high-speed applications.
Duflex Flex Connectors | FCI Basics | Industrial Connectors | IDC ...
FCI Basics Duflex™ connectors represent a low cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids. JavaScript seems to be disabled in your browser.
2.4mm Male Connector for .085 Cable - SV Microwave
SV Microwave offers a 2.4mm Male Connector for .085 Cable SF1611-60003. Check out the product information and place your order with our distributors.