Search Results for nepel connector
2.4mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
A 2.4mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness P/N: 1621-00003 with superior electrical, mechanical and environmental specifications!
Active Fiber Optic Contacts - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
20021321-00020C4LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Shrouded, Vertical header, Surface Mount, Double Row, 20 Position, 1.27mm (0.500in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
76342-307LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Top Entry, Double Row , 14 Positions, 2.54mm (0.100in) Pitch
HVDC | Power Products - Products | Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: Weight savings with a composite shell and hollow pin design threaded or lug termination; Temperature rating: 356 °F (180 °C) Current Rating: 365Amps ...
Centaur - Solder Tail | High Speed Connectors | MIL-DTL-38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
RJMG2012211A0FR | RJ Magnetic;1x1 | Amphenol
RJ Magnetic (RJMG) - 1x1, Input Output Connectors, Right angle, dip type. Lower profile, 1x1, 1000 base-T, Green/Green. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
SMPM Male PCB Thru-Hole Connector, FD - SV Microwave
The SMPM Male PCB Thru-Hole Connector, FD P/N: 3211-40141 offered by SV Microwave. Check out the product availability here!
95293-401A06LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface mount, Single Row,6 Positions, 2.54 mm (0.100in) Pitch.
BergStak Lite 0.80mm Board to Board Connectors - Amphenol CS
FCI Basics BergStak® Lite 0.80mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system. JavaScript seems to be disabled in your browser.
Humboldt Male PCB Surface Mount Connector, 8 Port
Mating Connector H18C : Electrical Frequency 40 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 250 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...
SMP Male QB Solderless PCB Compression Mount Connector ... - SV Microwave
SV Microwave presents the SMP Male QB Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1211-66214-1S.
SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Discover the SMP Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1211-66344 design by SV Microwave. Explore here!
DAM15S | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 15 Way Socket Solder bucket. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Not Compliant. China RoHS: Not Compliant. Low Halogen: No.
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 - SV Microwave
SV's SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 features a glass seal with a low CTE to survive solder reflow. Access the design resources now!
Engineered Plastics - Positronic The Science of Certainty
At the forefront of precision molding since 1966. In July 2017, Positronic acquired the controlling interest in Plasmotech PTE LTD, a Singapore company.
61083-101400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-101400LF.
10096926-002LF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10096926-002LF. 10096926-002LF | HPCE® | Amphenol
10170845-001LF | IPC-M350 Connector | Amphenol
Contact us today for more details of IPC-M350 Connectors, part number 10170845-001LF 10170845-001LF | IPC-M350 Connector | Amphenol Amphenol is one of the leading manufacturers of Power Connectors.
62684-322100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-322100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.