Search Results for nepel connector
OCP ORv3 AC Input Connector and Cable Assemblies
Amphenol OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCPs V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the
ID450000 | Harsh Connector | Amphenol
ID Rugged Bulkhead Adaptor Series Connector, Input Output Connectors, Receptacle, for RJ45. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Application Specification ...
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
Clincher Flex Connectors | FCI Basics - Amphenol CS
Clincher from FCI Basics 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry with options to add keying and active latching.
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
This connector also offers a range of copper contacts, including quadrax, coax (50 ohms and 75 ohms), and octomax 1Gb (10 Gb coming soon), as well as fiber optic options (available Q2 2020) with MT ferrules and 2 size 16 luxbeams. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a ...
HSCHD02CR2001R | HSC_PCB Connector | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of HSC_PCB Connector,Part Number HSCHD02CR2001R
MicroSpace 1.27mm/1.50mm/1.80mm| Crimp-to-Wire | FCI Basics - Amphenol CS
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM . MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration. LV214 Severity-2 Compatible; Keying to prevent visual ...
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
FCE17E09SB450 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17E09SB450.
PCB Connectors - Military connector - Amphenol Socapex
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we have some compliant products with Ethernet or USB protocols. Amphenol Socapex can combines his board-to-cables ...
MHDRA311M01 | Harsh Connector | Amphenol
Rugged HDMI Accesory, Input output Connectors, Dust Cover, Black Color, Non-Conductive. MHDR2A11044BP. Rugged HDMI Accesory, Input output Connectors, Dust Cover, Black Color, Conductive. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification ...
MUSB2E151015BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSB2E151015BP.
MUSBK55230 | Harsh Connector | Amphenol
Rugged USB Micro AB Interface Accessory, Input Output Connector, Dust Cover, Grey color. MUSB2K15015BP. Rugged USB Micro AB Interface Accessory, Input Output Connector, Dust Cover, Black color. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
IPC-M350 Connectors | Power Solutions | Amphenol
Amphenol's IPC-M350, an ideal battery solution interconnect, is capable of housing two separate 350MCM (185mm 2 ) contacts rated for up to 500A (UL rated).
Modular Connectors - Positronic The Science of Certainty
Positronic offers both Type 1 and Type 3 modular connectors as defined above. Type 1: Great Golden; Type 3: Scorpion and Low-Profile Scorpion; Because of its modularity, the Scorpion (which can be used as a power connector, a signal connector, or a hybrid of the two) is one of the most versatile connectors on the market. It has optional ...
Micro SD Express Connector | Input Output Connectors | Amphenol
The 17 pin Micro SD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe 3.0 requirements. Amphenol is the first in the industry to offer card socket products used for both Micro SD Express and Micro SD cards (UHS-I). The 17 pin Micro SD Express connector is capable of achieving high speeds up to 985MB/s and ...
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
TNC Male Cable Connector, R/A for RG-214 Cable
SV Microwave presents the TNC Male Cable Connector, R/A for RG-214 Cable 4100-0001. Access the resources now CAD Model and Datasheet.
MUSBRA511R0 | Harsh Connector | Amphenol
Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Black color. MUSB2A111027BP. Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Special length with bushing, Black color. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...