Search Results for network manager change ip address ubuntu
98414-S08B12ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Minitek® 2.00mm, Board to Board, Shrouded Vertical Header, Through Hole, Double Row, 12 Position ,2.00mm (0.079in) Pitch.
470-2155-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 470-2155-100
RJE7318800211 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE7318800211.
0.35mm Micro Board-to-Board 0.60mm Stack Height - 103 Series
Amphenol 103 series 0.35mm pitch connectors offer 0.60mm stack height, high current up to 5A, and 4-60 positions for high-density applications.
Model EX619A11 | PCB Piezotronics
Model EX619A11:High temperature, intrinsically safe, charge mode accelerometer, 50 pC/g sensitivity, 900 degree F, integral hard-line cable terminating in
RP-SMA Jack to RP-TNC Jack Adapter 50 Ohm Straight
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
MUSBRE551T0 | HARSH MUSBR SERIES | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
High Speed Connectors | Products - Amphenol
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.
Data Plus IPA1000DL-RSVF Data Plus Amplifier Series
Specifications subect to change at Amphenol Broadband Solutions discretion amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511 DS-65-0227 Rev. 1.0 Description: Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. The patented Blue Port/
Model 670A01 | PCB Piezotronics
Model 670A01:Echo® Wireless Vibration Sensor, 916 MHz
Chirp-ready In-Hull Marine Sensors - Airmar
Airmar Chirp in-hull transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
All Products - Amphenol
The IP-FX field-installable IP67 weatherproof housing is designed as a cost-effective means of providing a removable interface for harsh environments. It allows for quick and easy installation onto cable assemblies. The IP-FX allows direct mating to edge-mounted active devices or as a sealed feed-thru to adapters or internally mounted devices.
MMCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
AgilLink™ 1.20mm Wire-to-Board Header - Amphenol CS
AgilLink 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A.
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material: Brass: Contact ...
Model M053BQ005BZ | PCB Piezotronics
2-socket, molded composite, right angle connector (MIL-C-5015 compatible) to Blunt cut cable with 5 meters of High temperature, PTFE jacket Model M053BQ005BZ
Model M353B16 | PCB Piezotronics
Model M353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn., M3 x 0.50 integral stud
SMA Straight Crimp Jack RG-58 RG-141 Times LMR 195 ... - Amphenol RF
Body Finish: Tin/Nickel EE: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311