Search Results for nex10 female
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 | Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 2 Meter
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 2 Meter (78.74 Inches)
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 ... | Amphenol RF
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter C Key Code (1.96 Inches)
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M (39.37 Inches)
1.0-2.3 Straight Crimp Plug AT&T 735 AT&T 735A Belden ... | Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
BNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm
SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Plug TFC HD 210 75 Ohm | 031-70466 | Amphenol RF
RF Connector BNC Straight Crimp Plug TFC HD 210 75 Ohm
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
TNC Terminators - RF Terminators | Amphenol RF
Amphenol RF offers a full range of TNC Terminators designed for radio frequency applications. TNC Terminators feature all industry standard connector interfaces in between-series and in-series designs.
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm ... | Amphenol RF
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key Code (196.85 Inches)
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
SMA to 4.3-10 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to 4.3-10 Adapters designed for radio frequency applications. SMA to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Plug to N-Type Jack Adapter 50 Ohm Straight | 242101
BNC Plug to N-Type Jack Adapter 50 Ohm Straight