Search Results for nex10 female
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
RF Connectors for Automotive Industry | Amphenol RF
Amphenol RFs industry leading product line meets both FAKRA and USCAR standards with such features as 12 different mechanical and color codes, plastic housing with locking feature and audible clicking noise, minimum of 100 mating cycles and a frequency range of DC to 6 GHz.
BNC Straight Clamp Jack RG-179 Belden 179DT 50 Ohm
Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
MMCX Straight PCB Plug Through Hole 50 Ohm | 908-21103 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
N-Type Jack to MCX Jack Adapter 50 Ohm Straight IP67 ARC
N-Type Jack to MCX Jack Adapter 50 Ohm Straight IP67 ARC
N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
N-Type Plug to SMA Jack Adapter 50 Ohm Straight
RF Antenna NFC PCB Surface Mount Single Band | ST0812-00-N01-A
RF Antenna NFC PCB Surface Mount Single Band
FAKRA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of FAKRA Adapters designed for radio frequency applications. FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Full Detent Jack End Launch 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack End Launch 50 Ohm
HD-EFI Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector HD-EFI Straight PCB Limited Detent Jack Through Hole 50 Ohm
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm (3.93 Inches)
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 112128 - Amphenol RF
Alias: 112128-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
MMCX Straight PCB Jack Through Hole 50 Ohm | 262104 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm
SMA Jack to TNC Jack Adapter 50 Ohm Straight | 901-280
SMA Jack to TNC Jack Adapter 50 Ohm Straight