Search Results for nex10 female
TFOCA II | Fiber Optic Connectors & Cable - Amphenol Fiber Systems ...
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
N-Type Terminator Pl 50 Ohm Without Chain | 202109-10 - Amphenol RF
N-Type Terminator Plug 1 Watt 1% 50 Ohm Without Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Ratcheting Hand Crimp Frame with Die Set | 47-10210 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20027) Hex Cavity Dimensions are 0.118, 0.429
Model 393B32 | PCB Piezotronics
Model 393B32:Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112589 - Amphenol RF
Alias: B1121A6-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
MCX Right Angle PCB Jack Through Hole 50 Ohm | 919-119J-51AX - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
N-Type Jack to TNC Jack Adapter 50 Ohm Straight | 242132 - Amphenol RF
N-Type Jack to TNC Jack Adapter 50 Ohm Straight
75 Ω SMPM VITA 67.3 Backplane and Plug-In Contacts - SV Microwave
SV Microwave continues to expand its 75 Ω RF product offering with a new set of SMPM VITA 67.3 Backplane and Plug-In Contacts. The newest revision to the VITA 67.3 spec includes 75 Ω coaxial interfaces to support higher-speed video, which will become increasingly prevalent in embedded systems applications, particularly within the SpaceVPX architecture.
N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Chip Antenna UWB 6.24-8.5GHz SMT 3.2 X 1.6 X 1.1 mm
Chip Chip Antenna UWB 6.24-8.5GHz SMT, 3.2 X 1.6 X 1.1 mm ISM, UWB, IoT 50 Ohms
MCX Jack Bulkhead Rear Mount 50 Ohm | 252174 - Amphenol RF
RF Connector MCX Jack Bulkhead Rear Mount 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
4.3-10 Jack to 4.3-10 Jack Adapter 50 Ohm Straight Bulkhead
4.3-10 Jack to 4.3-10 Jack Adapter 50 Ohm Straight Bulkhead
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm
AMC to MCX Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of AMC to MCX Cable Assemblies designed for radio frequency applications. AMC to MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Die Set Hex Cavity Dimensions are 0.178 0.067 | 227-1221-9
Die Set, Hex Cavity Dimensions are 0.178, 0.068
BNC Terminator Pl 1 W 75 Ohm | 000-46650-75 - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Model 3713F1250G | PCB Piezotronics
Model 3713F1250G:Triaxial VC MEMS accelerometer, 27 mV/g, 50 g, single-ended, 10 ft integral cable
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup ... - Amphenol RF
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance