Search Results for nex10
RP-SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector RP-SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
MMCX Plug to SMA Jack Adapter 50 Ohm Straight
UHF to N-Type Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of UHF to N-Type Adapters designed for radio frequency applications. UHF to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMB Straight Crimp Jack RG-58 50 Ohm | 142330
RF Connector SMB Straight Crimp Jack RG-58 50 Ohm. Alias: SMB1121A2-3GT30G-58U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | 901-294 - Amphenol RF
SMA Jack to N-Type Plug Adapter 50 Ohm Straight
AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
AMC Right Angle Plug to MMCX Right Angle Plug 1.13 mm 50 Ohm 100 mm (3.93 Inches)
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm
MMCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
RF Connector G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
BNC Cap Pl | 202100-10 - Amphenol RF
BNC Protective Cap Plug Without Chain
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 031-9-RFX - Amphenol RF
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle
N-Type T-Shape Adapter Jack-Plug-Jack 50 Ohm | 172125 - Amphenol RF
N-Type T-Shape Adapter Jack-Plug-Jack 50 Ohm
Support Heavy Equipment Designs with Waterproof IP67 RP-TNC Connectors
Support Heavy Equipment Designs with Waterproof IP67 RP-TNC Connectors. Amphenol RF is pleased to announce the expansion of the popular miniature-sized TNC interface with additional reverse polarity configurations. These new configurations are designed specifically to accommodate micro-coax cable types including 0.81, 1.32 and 1.37 mm as well as RG-178 cable.
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm Enhanced 20 GHz Performance
RP-MMCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-MMCX Connectors at Amphenol RF online.
SMA PCB End Launch Jack 50 Ohm | 132414 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm
TNC Terminator Pl 1 W 50 Ohm | 202117 - Amphenol RF
TNC Terminator Plug 1 Watt Without Chain 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
SMA Protective Cap plug | 202112-10 - Amphenol RF
SMA Cap for Female Connector, With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
BNC Straight PCB Jack Through Hole 75 Ohm | 112515-75 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
SMZ Straight Crimp Jack RG-179 Belden 179DT Bulkhead 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches (4572 mm)
N-Type Straight Crimp Jack B89913 50 Ohm | 172297 - Amphenol RF
RF Connector N-Type Straight Crimp Jack B89913 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/16-0013 RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved
MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
UG-421B/U Twinax Straight Clamp Plug RG-22 Non-Constant Impedance
UG-421B/U Twinax Straight Clamp Plug RG-22 Non-Constant Impedance
RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
APC N Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of APC N Adapters designed for radio frequency applications. APC N Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-12 - Amphenol RF
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
BNC Straight Crimp Jack RG-178 RG-196 50 Ohm | 112631
RF Connector BNC Straight Crimp Jack RG-178 RG-196 50 Ohm
SMA Fixed Attenuator 10 dB 2 W | ATS-1M1F-10DB2W - Amphenol RF
RF Fixed Coaxial Attenuator SMA Jack to SMA Plug 10 dB 2 Watt
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
Crimp Tool | CTL-9 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.068, 0.128, 0.178
TNC to MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to MCX Adapters designed for radio frequency applications. TNC to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 ...
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 PTFE
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm
Medical - Amphenol RF
RF transceivers are at the forefront of the trend to supplement wireless communications for medical implantable devices. These devices not only include cardiac products such as pacemakers, but also extend to glucose insulin monitors for diabetes management and vascular blood pressure monitors.
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB Adapters designed for radio frequency applications. SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221