Search Results for nex10
Lockwasher | 031-5653 - Amphenol RF
Lockwasher 0.625 inch OD 100 pc pack
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122117 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
SMA Jack to RF Switch Probe Plug 50 Ohm Straight | 901-10622
SMA Jack to RF Switch Probe Plug 50 Ohm Straight Mates with 902-9040
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
RF Connectors for High Frequency Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
12G Isolated BNC and HD-BNC Extend Options for System Engineers
12G Isolated BNC and HD-BNC Extend Options for System Engineers . Amphenol RF is pleased to introduce isolated connectors and adapters to its already expansive 12G BNC and HD-BNC portfolio.These 75 Ohm products give system designers additional options for grounding and signal layout, specifically in smaller or densely packaged applications, by providing additional signal isolation. 12G ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 0.093 Legs
BNC Jack to BNC Plug Adapter 50 Ohm Straight | 112667 - Amphenol RF
BNC Jack to BNC Plug Adapter 50 Ohm Straight
BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
Alias: UG-176/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
BNC Plug to SMA Jack Adapter 50 Ohm Straight
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
BNC Jack 4-Hole Flange | 112524N - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm