Search Results for nex10
SMA Jack to SMP Jack Adapter 50 Ohm Straight | AD-SMAJSMPJ-3 - Amphenol RF
AD-SMAJSMPJ-3. Find In Stock & Buy Now. SMA Jack to SMP Jack Adapter 50 Ohm Straight. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Mini-SMB Connectors - RF Connectors | Amphenol RF
Mini-SMB Connectors. Amphenol RF's Mini-SMB 75 ohm connector family provides broadband capability through 4 GHz. Its snap-on design offers a quick connect/disconnect and is available with die cast components in non-critical areas to provide a low cost solution. The Mini-SMB also features a reduced housing allowing circuit miniaturization and ...
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
UHF Connectors - RF Connectors | Amphenol RF
Invented for use in the radio industry in the 1930’s, UHF is an acronym for Ultra High Frequency because at the time 300 MHz was considered high frequency. They can be used when impedance mating is not required. UHF connectors feature a threaded coupling. UHF connectors are economical and popularly used because of its ease of assembly.
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
242178. Find In Stock & Buy Now. SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112133 - Amphenol RF
112133. Find In Stock & Buy Now. BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
SMA to 1.0-2.3 Adapters - RF Coaxial Adapters | Amphenol RF
1.0-2.3 Jack to SMA Plug Adapter 50 Ohm Straight 242207. 1.0-2.3 Plug to SMA Jack Adapter 50 Ohm Straight 242179. 24 per page. Amphenol RF offers a full range of SMA to 1.0-2.3 Adapters designed for radio frequency applications. SMA to 1.0-2.3 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HN-Type Connectors - RF Connectors | Amphenol RF
HN connectors are capable of handling up to 5,000 volts, making them ideal for use in high power industrial applications from DC to 4 GHz. Features and Benefits. 3/4-20 threaded coupling mechanism withstands rugged applications. Captivated contacts prevent movement under temperature extremes. Nickel plated bodies provide durable surface finish.
UHF Plug to UHF Plug Adapter Non-Constant Impedance Straight
Description. UHF Plug to UHF Plug Adapter Non-Constant Impedance Straight. Downloads. 083-877 PDF Customer Drawing (Size: 209 kb) 083-877 STP 3D Model (Size: 647 kb )
SMA to Probe Cable Assemblies| Amphenol RF
Probe Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm 095-668-45069-1. SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm 095-668-45108. Probe Right Angle Plug to SMA Straight Plug 1.5D-2V 50 Ohm 12 inches 095-902-427-012. 24 per page. Filter By. Amphenol RF offers a full range of SMA to Probe Cable ...
SMPM Cable Assemblies| Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-112-180. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 6 inches 095-725-112-060. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 095-725-111M025.
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
031-71014-RFX. Find In Stock & Buy Now. BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
MCX Straight Crimp Plug PIC V73263 75 Ohm | 252207 - Amphenol RF
Description. RF Connector MCX Straight Crimp Plug PIC V73263 75 Ohm. Downloads. 252207 PDF Customer Drawing (Size: 53 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
SMA PCB Through Hole Straight Jack Press-Fit 50 Ohm
901-144-PF8. Find In Stock & Buy Now. SMA PCB Through Hole Straight Jack Press-Fit 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Crimp Tool | CTL-8 - Amphenol RF
CTL-8. Find In Stock & Buy Now. Tool Frame with Die Set Hex Cavity Dimensions are 0.052 0.068 0.255 0.324. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Tool, Not Applicable. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
182310. Find In Stock & Buy Now. UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Find In Stock & Buy Now. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA to BNC Cable Assemblies - Amphenol RF
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches 245101-07-36.00. BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 6 inches 245101-04-06.00. BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 12 inches 095-850-246-012. BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 Inches 095-850-249-003.
Mini-UHF Connectors - RF Connectors | Amphenol RF
With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz. Mini-UHF connectors terminate to various cable types. Crimp-type cable plugs and jacks are available as well as panel and printed circuit board receptacles. Features and Benefits. Crimp-type cable terminations provide low ...