Search Results for nf type i vs ii
Amphenol Assembletech
HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. Network Cable Assy. MHL.
Cart Reminder Unsubscribe - airmar-emea.com
Home / MyAccount / Cart Reminder Unsubscribe. Cart Reminder Unsubscribe
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
4" on 4 1/2" long housings. Temperature Range The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly
B A5 - amphenol-sine.com
2.6 Ø43.08±0.12 41.45 +0.2-0 RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM SIZE 16 CONTACT (31 PLACES) 6 Ø40.1 110°REF 110°REF Ø50.8 TOMMY-3 1 S4 R - W T A D A A H D P 0-24 m p h e n o l Y Y M M D A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
STEP 1: TRIM CABLE AS SHOWN. - svmicrowave.com
step 2: bottom insulator and center contact as shown. soft solder. step 3: bottom cable sub-assembly in connector body as shown. soft solder outer conductor to ferrule. n/a n/a n/a third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10.
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
RF Coax - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-240 Optimized, Times LMR-240 UltraFlex Optimized: Contact Finish: Gold: Contact Material
Amphenol Invotec
Site address: Invotec-circuits.net: Login Name: FTPCustomer: Password: Please Contact Sales or your Customer Service contact for details
2.92mm Male R/A to SMPM Female R/A 6" Cable Assembly for .085 Cable
A 2.92mm Male R/A to SMPM Female R/A 6" Cable Assembly for .085 Cable 7015-0998 is now available at SV Microwave. Place your order with Mouser Electronics! ... Cable Type 0.085 Flexible Coax : Cable Length 6" Electrical ...
B45 50/200kHz, 600W, w/ FB, Navico BL, DT - airmar-emea.com
MFG # 31-490-2-01. Share. 600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Features.
RAILROAD WHEEL FORCE MEASUREMENT - PCB
6 British American Boulevard, Suite 103-F, Latham, NY 12110 USA accumetrix.com | telemetry@pcb.com | 888 684 0012 | +1 518 393 2200
manchurian model 13 | Amphenol Global Search | Amphenol
Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, ... 1.13 28.7 1.75 44.5 2.00 50.8 3.00 76.2
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination
G846A501100T7HR | Board mount | Amphenol
Board mount - Header Receptacle - Wire to Board 1.0mm Pitch Right Angle SMT,2x25Pin,Gold Flash,NY4T,Latch Type,Color-Natural
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 51145 ...
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3436 www.svmicrowave.com title: proprietary the information contained in this drawing
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm
Alias: 901-10116: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 1.13 mm Micro-cable: Contact Finish: Gold: Contact Material: Beryllium Copper