Search Results for nfc data transmission board
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 010m136/m005 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
SIM3E0108SBG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization B Serie3
Model 478A01 DC Sensor Signal Conditioner Installation and ... - PCB
Model 478A01 DC Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
SIM3E2022SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated without Lead (RoHS) Polarization C Serie3
B RTS712*4Sxx A3 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, jam nut, 4pos,socket contact,size 12 b rts712 ...
ZTP-315 Thermometrics Thermopile IR Sensor
Typical Characteristic Data Sensitivity Field of View Parameter Limits Units Condition Min Typ Max Field of View 70 75 80 Degree 50% of Maximum Output Filter Transmission Data. Outline of Sensor Package and Pin Arrangement [unit: mm] Pin Arrangement 1. GND Thermistor 2. Thermopile 3. Thermistor 4. GND Thermopile AAS-920-590A-03/2014
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
MA Series Mounts - amphenol-antennas.com
Issue 0407 - © 2007 JAYBEAM Wireless reserves the right to modify or amend any antenna or specifi cation without prior notice. www.jaybeamwireless.com
Model 034M28/020 | PCB Piezotronics
Model 034M28/020:Low outgassing, 4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) 10-32 plugs (labeled X, Y, Z)
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
rohs compliant product data drawing material: body, ferrule & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b shrink tubing: m23053/5-105-0 finish: body, ferrule &
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. ... this configuration can now connect straight to your board for a rugged 38999 integrated system. View Product
EU RoHS II CoC - amphenol-aerospace.com
Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
ST-Stecker POF ST-Connector POF - amphenol-po.de
Merkmale Ein Steckertyp für die Konfektion von Kabeln und Fasern 2,5 mm Ferrule, axial gefedert Verriegelungsart: Bajonett mit Verdrehsicherung
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
product data drawing material: shaft, tip & tube: stainless steel per astm a564, alloy uns s17400, type 630, cond. a finger grip: brass per astm b16, alloy uns no. c36000 collet: beryllium copper per astm b196, alloy no. uns c17300, td04 compression spring : stainless steel per astm a313, type 302 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com