Search Results for nightmare non recognition act
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance 083-58DCP-2RFX UHF Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 182309 UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 182307
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
(B) Non preferred (3) Pin insert only, not tooled for RP or 02RE * Sames as H with interfacial seal ** Two size 16 contacts dedicated to fiber optics (C) Inactive # Solder contact version only V For RG180/Uand RG195/U Cables only VVSize 8 Coax, Twinax and Power contacts are (X) Fully Tooled interchangeable
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm SMP-MSCM-PCS-12.
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application.
Universal Broadband Enclosures CISH51 Radio Shrouds
CISH51 Radio Shrouds INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com OG-OSP057-A17 All dimension in inches.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code
Model LXT2-NFR | PCB Piezotronics
SoundTrack LxT NForcer Sound Level Meter Class-2 for nuisance noise complaints with microphone (375A04) and preamplifier (PRMLXT2C)
4.3-10 to N-Type Adapters - Amphenol RF
Amphenol RF offers a full range of 4.3-10 to N-Type Adapters designed for radio frequency applications. 4.3-10 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Model EX615A42 | PCB Piezotronics
Model EX615A42:High temperature, intrinsically safe, charge mode accelerometer, 100 pC/g sensitivity, 500 degree F, 10 ft integral cable.
Splice Closure Selection Guide - Charles Industries
FTTH Selection Guide 0620 2 Description Features Robust glass-filled polypropylene housing Two sizes with 144 or 288 splice capacities Optional 48 splice version with internal adapter frame
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-71000-RFX.
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish
2982-6140-dB-CRYO - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-71000-RFX - Amphenol RF
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-30220-1.
Certificates - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
Model 608A11-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Extreme High Temperature Sensors for Propulsion Testing - PCB
PCB manufactures high temp (up to 1400 F) accels/pressure sensors for testing/monitoring aircraft gas turbine engines and rocket propulsion/exhaust systems.
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
Triax Right Angle Clamp Plug Non-Constant Impedance 031-33485-23 Triax Straight Clamp Plug Non-Constant Impedance 031-2743-1 Triax Panel Mount Jack 4-Hole Flange 50 Ohm 082-3907-1
Model nms048-sla-ace | PCB Piezotronics
821ENV-D based Noise Monitoring System for A/C power (US plug) with battery backup. Includes 821ENV-D meter only, EPS048-SLA, EPS048-OPT2-U, EPS2116 and PSA045
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in.