Search Results for nitrogen gas properties high temperature
SSI Technologies - Application Note FT-AN6
FluidTrac has an operating temperature of -40°C to +85°C and is not affected when urea freezes since it does not protrude into the liquid. In temperatures greater than 60°C, ammonia is released from urea. The Fluid-Trac® sensor is a sealed unit that is not affect by the ammonia emissions.
IMPACT AND DROP TESTING - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
Urea (DEF and AdBlue) Tank Applications
FluidTrac® has an operating temperature of -40 °C to 85 °C and is not affected when urea freezes since it does not protrude into the liquid. In temperatures greater than 60 °C, ammonia is released from urea.
High Temperature Clamping
High Temperature Clamping 370o — 530o C (700o — 1000o F) Connor Clips™ are designed and manufactured to stand up to extreme conditions and harsh environments while maintaining consistent alignment and pressure. The Connor Clips are designed to utilize the properties of Stainless Steel and Inconel
AAS Sensors Overview - Amphenol Sensors
DEF Level, Temperature & Concentration Sensors. High accuracy; Continuous monitoring; Meets highest worldwide emissions regulations; Programmable for custom and irregular shape tanks
Liquid Nitrogen Comparator - KAYE
The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device.
Telaire T6615 CO2 sensor dual channel module - amphenol-sensors.com
• An affordable gas sensing solution for OEMs. • A reliable sensor design based on 15 years of engineering and manufacturing expertise. • Flexible CO 2 sensor platform designed to interact with other microprocessor devices. • Dual-channel optical system and three-point calibration process for enhanced stability, accuracy and reliability.
CR1 Harsh Environment Thermistor Coating and the Automotive Industry
• High temperature: operation up to 190°C • Water immersion • High thermal shock performance • Electrical insulation up to 1000V DC at 25°C • Flexible –lead wires can be formed • Continuous coating –no joints • Fast time response • Alternative to chip in glass sensors Exhaust Gas Recirculation (EGR) System in Modern Diesel ...
NUMBER GS-12-1326 PRODUCT SPECIFICATION - amphenol-cs.com
a. Test condition : High temperature / Humidity aging: 55℃, 85%, 4000hours. Thermal cycling: -55℃~85℃, 20minutes/cycle, total 1500cycles. b. Sample size (Recommendation): A minimum of six connectors shall be used with a minimum of 96 terminals, whichever is greater, for each condition. PDS: Rev :A STATUS:Released Printed: Nov 23, 2023
Thermometrics Fast Time Response Stainless Steel Sensor with Flying Leads
• Typical temperature accuracy of around ± 1°C at 25°C and ± 3°C at 200° • Response time from air to a stirred liquid is 6 to 10 seconds • Temperature rating is –40°C to 230°C at the tip of the assembly
REAL-TIME MEASUREMENT OF GAS QUALITY - CMR Group
gas pipe: plug and measure NIRIS is ATEX and IECEx compliant KEY BENEFITS FEATURES 1. Real time gas quality measurement for improved control of gas combustion machines 2. Low-cost gas analysis for large scale monitoring of gas grids CMR GROUP CMR Group develops Instrumentation, Control and Automation technologies that enables Power, Oil &
Temperature Calibrator – LN2 Comparator - KAYE
The Liquid Nitrogen (LN2) Comparator is an easy-to-use device that allows for calibrations that need extremely low temperatures. Using the boiling point of liquid nitrogen, this comparator allows you to complete calibrations at -196 C in a semi-automated fashion in combination with Kaye Validators.
SSI TECHNOLOGIES, INC ULTRASONIC LEVEL SENSOR COMPARISON GUIDE
Whatever your media and tank depth and profile, SSI probably has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high -frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
New J1939 Connect Can Sensor - cmr-group.com
The Connect CAN Sensor is designed for harsh environments like exhaust gas, combustion chamber and bearing temperature, offering compliance to the Marine standard IACS E10 test specification and is fully configurable for improved engine application flexibility and versatility.
Exhaust Gas High Temperature Sensor | Thermometrics Sensor Assemblies
Thermometrics Exhaust Gas High Temperature Sensor operates over a temperature range from -40°C to 850°C. It monitors the temperature before and after SCR system in vehicle engines as part of the engine control strategy.
RF Engineer’s Essential Guide to Microwave Filter
Environment and Durability: Filters may need to withstand conditions, such as extreme temperature, high humidity, and corrosive atmospheres. Custom filters are designed based on various project requirements to ensure consistent performance despite exposure to unpredictable environments.
PT3511 Pressure and Temperature Sensor Die | NovaSensor
• Highly reliable, solid state silicon pressure and temperature sensor die • Available in Absolute and Gauge versions • Pressure ranges: 15 to 150 PSI • Temperature range: -40…150 °C • On-chip temperature sensor • Die dimensions (L x W x H): • 1.6 mm x 1.6 mm x 1.25 mm with glass pedestal
RF Lowpass Filters: Custom Solutions for Advanced RF Applications
It blocks high-power RF pulses, distortion, and unwanted harmonics to disable drone swarms. Custom filters are equipped to minimize insertion loss, achieve precise roll-off selectivity, and withstand extreme temperatures in demanding applications. They bridge the gap where standard solutions fail.
T8000-R Series of Wall Mount CO2 and Temperature Transmitters | Telaire
Telaire T8000-R Series of Wall Mount CO2 and Temperature Transmitters consists of low cost, high performance CO2 and temperature transmitters with relay for building controls and indoor growers markets.
GE-2133 General Fluid Temperature Sensor | Sensor Assemblies
Features, specifications, and documentation for the GE-2133 General Fluid Temperature Sensor by Thermometrics. Check distributor stock to place an order.