Search Results for nitrosense download
MEMS Pressure Sensor Solutions – Industrial Applications
Amphenol Advanced Sensors Overview MEMS Pressure Sensor Solutions – Industrial Applications Application SpotlightApplication Spotlight NovaSensor is a leader in the design and fabrication of MEMS Pressure Sensors and the inventor of SenStable® Processing Technology providing an excellent stability of its sensors.
Model 339A30 | PCB Piezotronics
Model 339A30:UHT-12™, ICP® triaxial accelerometer, 10 mV/g, adhesive mount, with low temperature coefficient LTC
NTC Type NG Glass Encapsulated Chip Thermistor
NTC Type NG Glass Encapsulated Chip Thermistor
N2KView Vessel Monitoring Software - Gemeco
Whether you are interested in monitoring your vessel’s systems while underway or remotely from your home or office, Maretron’s N2KView® software displays the information you need including engines, generators, tanks, rudders, navigation instruments, local weather, and much, much more.
c:userspdf 1121a6-nt3g-89913-50
Title: c:userspdf 1121a6-nt3g-89913-50.ps Created Date: 11/23/2016 3:04:13 PM
DST810 Smart™ Multisensor, Bronze - Airmar
NOTE: AIRMAR HAS REPLACED THIS PRODUCT WITH THE DST810 SMART ™ MULTISENSOR WITH GEN2 PADDLEWHEEL. Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your ...
www.amphenolrf.com
Author: HyperGEAR,Inc. Created Date: 9/15/2006 3:20:38 PM
QUICK REFERENCE TECHNICAL GUIDES - PCB
Download About PCB ® PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
SS82 Side Scan - Airmar
Unlock the secrets of the deep blue with the Airmar SS82 Side Scan Transducer. Dive into a world of extraordinary underwater vision, thanks to advanced side-scanning technology that delivers unprecedented clarity and detail. Whether you're an avid fisherman, marine researcher, or simply an ocean explorer, this state-of-the-art transducer elevates your underwater experience.
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
LLE Transmitters - Temposonics
The Level Plus LLE satisfies the demand for an accurate and robust liquid level transmitter for general purpose applications. The LLE can provide product level and/or interface level in a compact mechanical design. The LLE can also be ordered with an optional temperature measurement of a straight RTD output. There is no requirement for scheduled maintenance or recalibration for the expected 10 ...
Telaire T3030 CO2 Sensors for Harsh Environments with Analog Input
Telaire T3030 CO2 Sensors for Harsh Environments with Analog Input
Assembly Instructions-C1 Amphenol UHF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1054 187 ] /L 20993 /E 19790 /N 1 /T 20796 >> endobj xref 4 32 0000000016 00000 n 0000000984 00000 n 0000001241 00000 n 0000001445 00000 n 0000001611 00000 n 0000001819 00000 n 0000002701 00000 n 0000002914 00000 n 0000003780 00000 n 0000003960 00000 n 0000003982 00000 n 0000006118 00000 n 0000006140 00000 n 0000007830 00000 n 0000007852 00000 ...
Temposonics
Temposonics ... the ...
Model K9913C | PCB Piezotronics
Documents & Downloads; Standalone, turnkey dynamic pressure calibration system. Integrates PCB 913B02 hydraulic impulse calibrator utilizing a mass drop onto piston in a fluid filled cylinder for comparison of dynamic pressure sensors. Specification Notes. English: SI:
R-Series - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
T-Series Position Sensors - Temposonics
Temposonics ® T-Series magnetostrictive position sensors have been specially designed for global installation in potentially explosive areas where they have to be resistant against flames or corrosive substances.. Developed for use in hazardous areas with approvals ATEX, NEC, CEC, EAC Ex, IEC EX, KCs and for the Japanese market; IP66/IP67/IP68/IP69 and NEMA 4/4x ratings
HIGH TEMPERATURE ICP ACCELEROMETERS - PCB
Discharge Time Constant; ≥0.3 sec. Excitation Voltage; 18 to 28 VDC. Constant Current Excitation; 2 to 20 mA. Output Impedance <150 Ohm. Output Bias Voltage
Model 117B30 | PCB Piezotronics
Documents & Downloads; Conformal ballistics Pressure Sensor for 223 Remington (5.56 x 45) and 5.56 NATO. Conformal ballistics pressure sensor for 223 Remington (5.56 x 54) Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.