Search Results for nl8 male connector
Amphenol MP-5ERJ45UNNE-050 Cat5e UTP Network Patch Cable (350-MHz) with ...
Buy 50ft Amphenol MP-5ERJ45UNNE-050 Cables Direct from the Factory at Cables on Demand. Amphenol Category-5e (Cat5e) patch cables are designed with performance in mind. We’ve combined our very best 350MHz rated 24 AWG UTP Beige Cat5e cable with precision-terminated snagless RJ-45 connectors. Our Cat5e cables provide excellent headroom for Gigabit Ethernet applications and are universally ...
Micro HDAS - アンフェノールジャパン株式会社
Male Guiding Jackscrews Female pins (inner): berrylium copper, 1.27μm gold Female pins (outer): copper alloy, 0.125μm gold ... Female for cable Male Straight Thru Hole Male 90° Thru Hole. Amphenol SocapexG MICRO HDAS CONNECTORS Due to technical progress, all information provided is subject to change without prior notice ...
UNIT: mm - Amphenol Fuyang
4.3/10 Male Connector for 1/2” Superflexible Cable . Date: 2020-6-22 : Part NO. AFDF59-3 ; Ver. 0 . UNIT: mm. RECOMMENDED . CABLE STRIPPEING DIM ’S . IEC60169-54 . ... Tensile Force (Cable-Connector) 500 N Torsion (Cable-Connector) 4N.m Weight . 62.01g . Connector Parts . Material . Plating Inner Conductor : Spring Copper . Ag3μm Outer ...
SMPS Female to 2.4mm Male Adapter SF1116-6025 - SV Microwave
Discover the SMPS Female to 2.4mm Male Adapter SF1116-6025 from Amphenol SV Microwave. Meet the product's detailed technical data here!
2C4U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 20-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
TOLERANCE - amphenol-sine.com
strain relief, male to leads, 16awg 6 7 yellow (16awg) white (16awg) ca0161a226xx012 part number length (meters) ca0161a22601012 1 (3.28 feet) ca0161a22602012 2 (6.56 feet) ca0161a22603012 3 (9.84 feet) ... cable rating: ul listed: tc-er per ul 1277, mtw per ul 1063, wttc per ul 2277, sumersible
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
M29F & M29G | Fiber Optic Termini - Amphenol Fiber Systems ...
M29F & M29G Series Fiber Optic Termini enables reliable and repeatable integration of optical media into industry-standard ARINC 400 connector
PRODUCT PORTFOLIO - SV Microwave
2.92 mm Male Cable Assembly for Ø.085” Cable SV PN: 7032-7435-120 (12”) SV PN: 7032-7435-180 (18”) SMPM Male VITA 67.3 to SMA Male Cable Assembly for Ø.047” Cable SV PN: 7032-7841 (12”) 5 VITA 67.3 SMPM ELECTRICAL TEST DATA Mated pair testing of Backplane and Plug-In Connector Modules confirms specification data. Positioning
Technical features - rfstechnologies.com
Configuration Cover (blind) for N male Body copper alloy, nickel plated Sealing class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET NM-SEAL Blind cover for N male connector NM-SEAL REV : F REV DATE : 23 Jan 2023 www.rfstechnologies.com
1.0mm Male to Male Adapter 1139-6022 - SV Microwave
The high-quality 1.0mm Male to Male Adapter 1139-6022 was designed and manufactured by SV engineers. It can meet all your RF needs.
Quadrax Fiber Optic Adapter | Fiber Optic Termini
The Quadrax fiber optic adapter allows the user to effortlessly convert electrical quadrax contacts in rack and panel connectors to fiber optics
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
OAL - svmicrowave.com
connectors: 2x 2.92mm male r/a (sf1512-60027) cable: t-flex 405 shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n oal 7015-1000 6.000 7015-1001 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
6106408v - amphenol-antennas.com
The antenna has 8 colour-coded connectors located at the bottom face. Frequency Designation: Y1 Y2: Y3 Y4: Frequency Range 1710-2690 MHz: 1710-2690 MHz 1710-2690 MHz: 1710-2690 MHz Polarisation: Xpol Xpol:
C091 31G007 100 2 - M16 Rear mounting female metal receptacl
C091 31H107 100 2 - M16 Male cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter. Contacts included. Comparable to PN# 99-5181-00-07, 99-5181-15-07. REQUEST A QUOTE.
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Synapse - SV Microwave
Synapse Male to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 7080-0843 Synapse Female to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 1.50 2.00 2.50 3.00 3.50 4.00 0 1000 2000 3000 4000 5000 Force (lbf) Number of Mates Average Insertion Force Connector 1 Connector 2 1.50 2.00 2.50 3.00