Search Results for nm connector
Item # TP-101, Telephone Plug - Amphenol NEXUS Technologies
Browse Item # TP-101, Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,Body Materia
Contact Us - Amphenol CS
For customer convenience, various levels of contacts are offered by Amphenol CS. For quick responses, live chat facility is made available. Customers can also contact us via filling the forms made available.
New Products Introduction - SV Microwave
Part # SF3311-60014-1S 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 109
Model 039050-51201 | PCB Piezotronics
Model 039050-51201:Rotary Torque Only Transducer, w/Auto-ID, 200 Nm (148 lbf-ft), 1/2-inch Square Drive, 10-pin PT Receptacle . Main Menu. 0 1 1. Total Customer Satisfaction ... Electrical Connector: PT02H-12-10P: PT02H-12-10P: Maximum Speed: 2500 RPM: 2500 RPM * All specifications are at room temperature unless otherwise specified.
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. SMP-FR-C08-1 PDF Customer Drawing (Size: 158 kb) ... SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic SMP-MSSB-PCS-NM. SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm SMP-MSLD-PCT-10.
athd-single-pole-sealed-inline-connector-data-sheet-amphenol-industrial
%PDF-1.4 %âãÏÓ 504 0 obj > endobj xref 504 37 0000000016 00000 n 0000001513 00000 n 0000001660 00000 n 0000002086 00000 n 0000002684 00000 n 0000003126 00000 n 0000003728 00000 n 0000003983 00000 n 0000004470 00000 n 0000004584 00000 n 0000004696 00000 n 0000005100 00000 n 0000007028 00000 n 0000007646 00000 n 0000007673 00000 n 0000007807 00000 n 0000007985 00000 n 0000008275 00000 n ...
UHF Connectors - RF Connectors - Amphenol RF
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz. Invented for use in the radio industry in the 1930’s, UHF is an acronym for Ultra High Frequency because at the time 300 MHz was considered high frequency.
High Speed Connectors | Products | Amphenol Aerospace
D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair. Many of our Rectangular Connectors also have options for High Speed Contacts. Our newest High Speed Connector Series is the Centaur Series, which is ...
DIGITAL VIDEO INTERFACE - Amphenol Aerospace
Fiber Transmit 850 nm Fiber Transmit 850 nm Fiber Transmit 850 nm Fiber Transmit 850 nm 3.3VDC VIEW AT RR-RR XXXXXX CF-020010-900 DETAIL B P1 CONNECTOR PIN ID SCALE 3.000 PIN 1 PIN 2 ... • The DVI input connector utilizes a Octonet high speed contact as well as mixed signals for pass through from front to back (roughly 10 signals). ...
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors support higher data rates and are also compatible with USB 3.0 and SATA 3.0 applications. These PCI express card edge connectors with 67 contacts on 0.50mm pitch are fully compliant with PCI-SIG PCIe ® M.2 specifications and offer design flexibility with 75 positions with 8 connector key options.
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Learn About Glow Wire Compatibility - Amphenol CS
Our connector solutions including Minitek ®, Minitek ® Pwr, and 1.25mm Wire-to-Board Connectors have gone through all levels of glow wire evaluation and use housing materials that can withstand high-temperature ranges. Tags: Glow Wire Capable Connectors Minitek MInitek Pwr. Related Posts.
2.92mm Female PCB Edge Launch Connector, 4 Leg
A 2.92mm Female PCB Edge Launch Connector, 4 Leg 1521-00002 by SV Microwave. This 2.92mm series connector can provide consistent performance.
Diode Connectors | Products | Amphenol Aerospace
The Amphenol ® Diode Connector offers the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Regardless of frequency or origin, transient caused failures generated by load switching, lightning, electrostatic discharge (ESD) and electromagnetic pulse (EMP) can destroy unprotected IC components.
HC18B-S32 | Amphenol Global Search | Amphenol
Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2
Temposonics
Temposonics ® aa hee I 5 I CONNECTOR WIRING 4/ Connection necessary for programming with hand or cabinet programmer 5/ Connect the first output (4…20 mA) at low-resistance, if you only use the second output (20…4 mA) D34 (for outputs: V0, A0, A1, A2, A3 in order code) Signal + power supply M12 male connector
Assembly Instructions-C53 Amphenol SMA
%PDF-1.6 %âãÏÓ 36 0 obj > endobj 48 0 obj >/Filter/FlateDecode/ID[2E823A6135BB4946590E4AD5C6EB84B8>863E0D2DD7BD7C489FCE2A403B066BC6>]/Index[36 25]/Info 35 0 R ...
Unity Gain ¼ λ Mobile Antenna for the 450 MHz Band - AMPHENOL PROCOM
connector for whip and 0.15 m RG 178 with MFME for GPS. Easily removable whip for car wash. GPS-antenna for fixed installations. Full hemispherical coverage. ... Installation Torque 4 ± 1 Nm Colour Black Height 180 mm / 7.09 in. Weight X-version: Approx. 60 g XP4-version: Approx. 200 g CX-version: Approx. 60 g CXP4-version: Approx. 200 g
Data Sheet EH CANopen - temposonics.com
Connection type M12 male connector (5 pin) Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), ... 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight: Approx. 14 g
SJT Hermetic Connectors | Products | Amphenol Aerospace
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements and accessories. Serrated and threaded shells, with a moisture sealing pilot for back shells, accept a wide range of accessories. ...