Search Results for nm connectors
M Series Motion Connectors | Industrial Connectors and Cable Assemblies
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control ...
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
Split-Pair Quadrax Contacts | Rectangular Connectors with High Speed ...
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
Company - CONEC
CONEC, founded in 1978, can look back on over 40 years of experience as a specialist in connectors, connecting and connecting cables and individual housing technology. Versatile, flexible and powerful – these are the connection solutions from CONEC. We come into play wherever high-quality connectors are required.
LMR シリーズ - アンフェノールジャパン株式会社
%PDF-1.7 %âãÏÓ 23 0 obj > endobj 53 0 obj >/Filter/FlateDecode/ID[09E9C76F650BC84886D287C42472EA7E>693E6BF99792AC488DF19504254EC306>]/Index[23 65]/Info 22 0 R ...
TNC Male Cable Connector, R/A for RG-214 Cable
SV Microwave presents the TNC Male Cable Connector, R/A for RG-214 Cable 4100-0001. Access the resources now CAD Model and Datasheet.
Fiber Optic Connectors | Products - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
HDB3/HSB3 Connectors | MIL-DTL-55302 Low Mating Force Connectors ...
HDB3 rectangular connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stack ing connector configurations for HDB3.
Battery Connectors | Products - Amphenol
Amphenol’s comprehensive offering of battery connectors for mobile phones comes in single and multi-contact versions with straight and right-angle mountings. They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct compression type, Wire to Board, board to ...
Model 1203-12A/084A100 | PCB Piezotronics
56 Nm [6] Load Limit (Axial Torque, M Z) 500 lbf-in: 56 Nm [6] Temperature Range (Operating)-65 to +200 °F -54 to +93 °C: Temperature Range (Compensated) ... PT06A-10-6S to pigtails cable, 10-ft, for Reaction Torque and Load Cells with PT connector (& 8162 Series), <20 ft: 1: Product Documents. Product Specifications Product Manual Product ...
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts. This feature mitigates wear from mating misalignment with ...
Configurator - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
NM-SCF38-E01 - N Male Connector - RFS Technologies an Amphenol Company
NM-SCF38-D01 N Male Connector for 3/8" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing Connector Type: OMNI FIT™ PREMIUM Straight; Gender: Male; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
Micro HDAS - High Performance PCB Connector
The Micro HDAS features micro board to board and board to wire connector. Micro HDAS allows you to save space on your board while maintaining a high level of performances. Offering you PC Tail, SMT & crimp contact terminations, Micro HDAS provides a modularity to fit all your needs. High density and 1.27mm pitch : smaller, lighter & still as ...
SpaceVPX VITA 78 Connector - Amphenol Aerospace
Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration. SpaceVPX connectors utilize specific wafer loads per the VITA 78 spec to achieve dual redundancy to meet fault tolerance requirements for space systems.
Aquacon High Pressure Immersible 38999 Connectors
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling.
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and ...