Search Results for nm connectors
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132369 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 132369 PDF Customer Drawing (Size: 46 kb) 132369 STP 3D Model (Size: 322 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Straight Crimp Plug MR-600 50 Ohm | 112742 - Amphenol RF
RF Connector BNC Straight Crimp Plug MR-600 50 Ohm. Downloads. 112742 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized: Contact Finish:
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 112511 STP 3D Model (Size: 166 kb ) 112511 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112511-NT3G: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Female to Female to Female Adapter M55339/30-30003 - SV Microwave
SV Microwave's newly released SMA Female to Female to Female Adapter M55339/30-30003 is now available at SV Microwave. Place your order today!
N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Amphenol CN-DSUBHD78SK-000 High-Density D-Subminiature (HD78 Female D ...
D-Sub Connectors from Amphenol Cables on Demand are available now in both the male and female connector gender variants, along with every industry-standard d-subminiature (d-sub) pin-count/density /layout configuration on the market today. This includes all standard density D-Subminiature Connectors (9-Position DB9, 15-Position DB15, 25 ...
RF Connector - Amphenol Antenna Solutions
RF Connector AC-14HF-4SMR-F 4.3/10 Male Right Angle Screw Connector for 1/4” Superfl exible Coaxial Cable ... Nut Torque 5 Nm Axial Force 30 N Tensile Force (Cable-Connect) 250 N Torsion (Cable-Connect) 1.5 Nm This model was previously released as AAC-14HF-43SMR-F. Title: AC-14HF-4SMR-F.indd
M28876 Fiber Optic Connectors
line of circular fiber optic connectors designed and qualified to MIL-PRF-28876, Rev E. These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. M28876 offers rugged military and industrial multichannel fiber optic connectors
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
Duramate IP69k - Amphenol Sine
AHDP Duramate Circular Plastic Connectors For Heavy Duty Applications Available in Size 24 with 7,9,18,19, 21,23,27,29,31,35 and 47 Insert Arrangements Available in Size 18 with a 14 Insert Arrangement downloadable catalog.
SMA ジャック - プラグ、ライトアングル 変換アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
MMCX Straight PCB Plug Through Hole 50 Ohm | 908-21103 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 908-21103 PDF Customer Drawing (Size: 176 kb) 908-21103 IGS 3D Model (Size: 327 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Data Sheet R-Series V RM5 EtherNet/IP - temposonics.com
Connection type 2 × cable with M12 female connector (D-coded), 1 × cable Operating voltage ... 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm
High Frequency RF Connectors - SV Microwave
At SV Microwave, we specialize in military-grade high-frequency RF connectors; all of our connectors are considered “high-frequency”. However, we are proficient in the 26.5-110 GHz range, supporting demanding applications like embedded systems, mil-aero, test and instrumentation, highspeed digital, and space.
120-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Amphenol’s Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
BMB RF Series Technical Specifications - SV Microwave
SV Microwave’s BMB pin and sockets are standard for D38999 connectors. It operates with 50 ohms of impedance and can deliver superior performance up to 22 GHz. The high performance BMB RF series offers 500 mating cycles, these are ideal for Embedded System applications. BMB. Impedance (Ω) 50; Frequency GHz: 22 GHz
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122148 STP 3D Model (Size: 619 kb ) 122148 PDF Customer Drawing (Size: 61 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm. Downloads. 122471 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-LMR300-50: Body Finish: Nickel:
High Current Pin Contacts | Matrix 38999 | High Power Connectors ...
Circular Connectors; Mil-Spec Type Circulars Micro-Miniature EMI Filters Hermetically Sealed Features & Technologies Series Five Connectors High Voltage 38999 Back to Menu; Rectangular Connectors; LRM - Line Replaceable Module ...