Search Results for non local neural network
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches (152 mm)
SMPM Male to Female Non-Magnetic Adapter, SB - SV Microwave
Non-Magnetic : Electrical Frequency 65 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical ...
High-Quality Marine Speed and Temperature Sensors - AIRMAR
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
Model 080B11 Triaxial mtg adaptor, 1.25 cube, anodized aluminum (for ...
%PDF-1.4 %âãÏÓ 6 0 obj > endobj 97 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 99 0 obj > endobj 89 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.32 mm Micro-cable: Contact Finish: Gold: Contact Material: Phosphor Bronze and Brass: Contact Termination
Real Time Data Logger | Flexible Real-Time Temperature Data Logger - KAYE
The Kaye ValProbe RT Real-Time Data Loggers are available in various sensor configurations, including rigid, bendable, and flexible sensors. The flexible real-time data loggers offer configurations with one, two, or five temperature sensors.
Connectors | Products - Amphenol
The FLB series base assembly provides a platform for a customer-supplied PCBA providing photocell or other control functionality. The FLB base mates with the FLA series receptacle and utilizes twist-lock technology to provide a secure, integrated power and signal interface solution for use in roadway and area lighting applications.
UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance 083-58DCP-2RFX UHF Right Angle Crimp Plug RG-316DS 50 Ohm 182326-10 UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 182135
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
E1 Controller with SNMP (3603-86) - charlesindustries.com
Network Management Software Guide (LT360−386−S01) 3608−85 Secondary E1 unit (LT360−885−201) 1.5 Equipment Features This unit provides the following features: Front panel craft interface. Ethernet network management interface (10/100 Base-T Full/Half Duplex). Front panel status LEDs. Non-volatile storage of system provisioning and ...
UHF Straight Crimp Plug RG-214 50 Ohm | 182311 - Amphenol RF
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance 083-1R-4050 UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 182317-10 UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm 182120
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
W85-19-R28G Archives - Amphenol Antenna Solutions
W85-19-R28G Archives - Amphenol Antenna Solutions
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
Contact Us - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
1RU Fiber Splice Shelf Gen 3 Installation Instructions
All grounding should follow local codes and practices. When grounding a non-dielectric cable, the components required for this procedure are provided in the grounding kit. 1. Attach the -bond clamp to the cable. 2. Attach the solid #6 AWG ground wire to the cable bonding clamp. When grounding the shelf and a non-dielectric cable, the
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
Fiber Cable Preparation, Splicing, and Termination Instructions
installation, per local company practice. Remove the fiber organizer by first pressing one finger push tab (located inside the base collar at the support leg), pulling up on the support leg, and then secondly, pressing the other legs’ push tabs and pulling up on the other support legs. When the tabs are disengaged or
Website Registration - amphenol-ns.com
amphenol network solutions company updates our company updates learn more