Search Results for normans road medical
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm C Code
RT07142PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap ...
RT07142PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Sizes 2.5mm & 16, Shell Size 14
341213 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
AHDM06-24-23SR Plug, Size 24, 23 positions, Socket, reduced - Amphenol Sine
AHDM06-24-23SR Plug, Size 24, 23 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-23SE
UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight
UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight
SMB Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish: Gold: Contact Material
MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
INSTALLATION INSTRUCTIONS & OWNER’S MANUAL - Charles Industries
American Boat and Yacht Council 3069 Solomon’s Island Road E-11 “AC and DC Electrical Systems on Boats” Edgewater, MD 21037 Telephone: 410.956.1050 FAX: 410.456.2737 NFPA Standard 302. National Fire Protection Association “Pleasure and Commercial Motor Craft” 1 Batterymarch Park P.O. Box 9101 Quincy, MA 02269-9401 Telephone: 800.344.3555
Standard Medical Cable Connector | Pulse-Lok Connector 301103
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301103
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm 300 mm (11.8 Inches)
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
Alias: B1112A1-NT3G-LMR200-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-200, Times MSI-22, Belden 7807A: Contact Finish
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF expands its HD-BNC offerings with dual port PCB jacks optimized for 12G SDI broadcast performance.
Model 054216-01144 | PCB Piezotronics
Model 054216-01144:Fastener Load Washer, Metric, M16, 140 kN (31.4 klbf), 5-ft Integral Cable w/pigtails
Absolute, Non-Contact Position Sensors Operating Manual MH Series ...
1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like poten- tiometers. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and quality of the working process of the machine.
Standard Medical Cable Connector | Pulse-Lok Connector 310395
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310395
Naval and Marine Solutions - Cablescan
Cablescan Limited, Building No 55A, Humber Enterprise Park, Cirrus Way, Saltgrounds Road, Brough, East Yorkshire, England, HU15 1XW [email protected] Call: +44 (0)1482 873073 . Registered in England. Company Number 04198380. Anti-Human Trafficking & Slavery Statement .
RTS710N2S03 Receptacle, jam nut, 4 (2+2) positions, size 10,
RTS710N2S03 Receptacle, jam nut, 4 (2+2) positions, size 10, socket contact, silicone rubber seal
RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear ...
RF Connector RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear Mount 50 Ohm IP67 ARC
Thermometrics Medical Sensors
Medical In today’s medical environment... the patient’s well-being demands the ultimate in ac-curate and reliable monitoring of all critical param-eters. New and increasingly robust technologies and services are continually in demand for optimizing performance, efficiency and safety. Thermometrics