Search Results for norme nfc 15 100 legrand pdf
EU Declaration of Conformity - AMPHENOL PROCOM
Product name/Type no: AMP 0.1-100 We declare under our sole responsibility that the above mentioned products, to which this declaration relates, are in conformity with the relevant UK Statutory Instruments and the essential technical requirements in the harmonized standards used: Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a.
4 3 2 1 - gemeco.com
12/15/11 12/15/11 outline drawing cm260, cm265 and cm275 d-92-270-01 1 scale: 1/2 sheet 1 of 1 n/a 3x s.s. inserts 1/4-20 x 3/8x cable outlet. created date:
NTC Leadless Chips - amphenol-sensors.com
0.085 in (0.63 mm x 0.63 mm to 2.15 mm x 2.15 mm) available • Not suitable for immersion in fluids or high humidity NTC Type NDU • Designed for accurate temperature measurement, control and compensation • Tight tolerances on resistance and B value • Operation up to 311°F (155°C) with excellent stability • Small body size
nrgSMART™ Remote Monitoring - Amphenol Broadband Solutions
Dimensions (L x W x H) 19” L x 15” W x 3.5” H (483 mm x 305mm x 88mm) Rack space 2RU Weight, without packaging and accessories 29.4 lbs. (13.3 kg) Weight, shipping 33.8 lbs. (15.3 kg) Environmental Operating temperature -10°C (14°F) to 53°C (127°F) Humidity 90%, non-condensing Feed voltage detection 0 to -19.99V: Alarm
A SECTION A-A - PCB
3.541 .006 89.94[] .15 2x (1.376 [34.94]) 8x (.582 [14.77]) 2x 3.150 .001 80.01[].03 2x 2.362 .001 59.99[] .03 8783-01 washer (supplied) 7/8-14 unf-2a nut (supplied) 083m19 bushing (supplied) non-conductive ceramic coating 081m181 mounting stud (supplied) 16x (.790 [20.07]) 8x thru3/8-24 unf - 2b [m10x1.5 - 6h thru] 3x 10-32 unf-2a10-32 uns - 2a
Specification - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519- 86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
FEATURES & BENEFITS - TPC Wire
EXPERTS IN CUSTO CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
www.amphenolbroadband.com
%PDF-1.6 %âãÏÓ 38 0 obj > endobj 55 0 obj >/Filter/FlateDecode/ID[07DE3BF80DA542A694E7A4A698FF3560>69BF18BA6A18425F9B976853E11D8F76>]/Index[38 38]/Info 37 0 R ...
EU Declaration of Conformity - amphenolprocom.com
EU Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: 19” Rack-mountable Receiver Multicoupler Product name/Type no: PRO-ARU4G PRO-ARU8G We declare under our sole responsibility that the above mentioned products, to which this declaration
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
ROHS Declaration - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick , MD 2 1701 USA Amphenol (Maryland), Inc ., d/b/a Wilcoxon Sensing Technologies
B B - Amphenol NEXUS Technologies
maj-56-30 maj-56-30 4 3 2 1 d d c c b b a a b cn # this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
RF Antenna Internal UWB PCB 6.2-8.5GHz | ST0815-00-N02-U - Amphenol RF
Passive NFC 17x10mm PCB Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC ... ST0815-00-N02-U PDF Customer Drawing (Size: 334 kb ) Amphenol RF Internal NFC Antennas Datasheet (Size: 330 kb) Product Life Cycle. Product Life Cycle; Part Status:
Technical features - rfstechnologies.com
OMNI FIT™ high performance connectors are designed for use with both CELLFLEX® (copper) and CELLFLEX® Lite (aluminium) cables. They are designed specifically to provide the highest quality
Directional Coupler
Directional Coupler DC-xxML-NF-CC Directional Coupler | N Female Dimensions Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
RF Connector - amphenol-antennas.com
RF Connector AC-78ST-DM-F 7/16-DIN Male Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
REV without written consent Of PCB Piezotronics Inc. SPECIFIED ...
REV without written consent Of PCB Piezotronics Inc. _ SPECIFIED DESCRIPTION CHANGED CABLE TYPE ECN DATE APP'D 15687 7 12 02 DM7 02 26994 7 31 07
Certificate of Approval
Current issue date: 1 November 2022 Original approval(s): Expiry date: 31 October 2025 ISO 14001 - 18 October 2001 Certificate identity number: 10473569
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI