Search Results for north carolina senators contact information
T EMPOSONICS L & R LF& RF
Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater Output Signal: CAN-Field-bus System ISO 11898 Data Protocol: DeviceNet/CANbus Baud Rate: Up to 500 kbit/sec. Measuring Range: 250 to 4800 mm (10 to 188 in.) Operating Voltage: + 24 Vdc (+20%, 15 %) Power Consumption: 100 mA typical Sealing: IP 65 S PECIFICA TIONS
Rugged USB-C - Amphenol PCDAmphenol PCD
Contact: Lino D’Andreti Field Application Engineer 508-932-2456 rugged_solutions@amphenolpcd.com. Len Noy Product Specialist 508-454-7919 rugged_solutions@amphenolpcd.com. Contact Us. Contact Us to Learn More. Your Name (Required) Your Email (Required) Message. CAPTCHA. Description:
ASRN3A11P - Amphenol Air LB
Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email. Subscribe.
B A2 - Amphenol Sine
contact: copper alloy,gold plating seal:silicone rubber 2. specifications: 2.1 current rating: 7.5amps max 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated ...
PC104 / PC104plus - CONEC
The footprint of the PC104 connectors is 2,54 mm. The non-stack-through version is available with solder and pressfit termination. The stack-through version is available with pressfit termination and contact length of 12,2 mm and 17,0 mm. The PC104plus connector provides 120 contacts with a 2,0 mm footprint to the PCI BUS according PC/104.
D25P91C6GV00LF | D-Subminiature | Amphenol
D-Sub Pressfit Connector, Input Output Connectors, Signal 25 way Pin Straight Press-Fit, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm, 2.4mm, PCB thickness.
Yagi Antennas S.8Y-165 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
77313-452-06LF | BERGSTIK | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded vertical Header, Through Hole, Double Row, 6 Positions
DEV2V2P343H40LF | D-Subminiature | Amphenol
Contact us today for more details of D-Sub Power Board Mount Connectors, part number DEV2V2P343H40LF. Amphenol is one of the leading manufacturers of Input Output Connectors. ... The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View.
EU RoHS II CoC - amphenol-aerospace.com
Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) TVS06RF‐21‐41SC YES CONNECTOR, ELECTRICAL, PLUG N/A
J9T3A-500 Bulk high temperature cable, shielded, 3-conductor, Teflon ...
Model J9T3A-500 Shielded cable, 3-conductor, yellow Teflon jacket, rated for temperatures up to 200°C, J9T3A bulk cable on spool, 500 ft Features High temperature rating (200°C) 3 conductor Yellow Teflon jacket Specifications PARAMETER VALUE Cable type J9T3A (three conductor, braided shield, yellow Teflon jacket) Cable length 500 ft Cable O.D. 0.190 in Temperature range -80°C […]
External Diplexer - For use with MM1 Cables
Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48
SIZE B C- - Amphenol Sine
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 20 1.35 mm (.053 in) 16 - 22 awg 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2p 6 strain relief end cap 16.6 50.8 16.3
GA T 3XXX 4X4 U - Amphenol Sine
Contact arrangement DIN EN 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a Contact arrangement IEC 60130-92) yes no yes no yes no Rated voltage3) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) ... information is for descriptive usage only and not legally binding; particulary the information does not constitute or provide any ...
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 34025-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Band Pass Filters BPF 112-136 - amphenolprocom.com
BPF 112-136 is an LC band-pass filter. Allows the whole 112 – 136 MHz band to pass. Good out of band rejection. Can be used as a preselector to protect a receiver against interferences from transmitters normally being outside the band-pass range.
EU RoHS II CoC - amphenol-aerospace.com
Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) HDASF102YD000078 YES CONNECTOR, ELECTRICAL, PLUG 6(c)