Search Results for novastudio setup v3.4.2
Installation Manual MH-Series Flexible MH - Temposonics
Temposonics ® Flexible MH. Installation Manual. I 7 I. 3.3 Nameplate. Fig. 1: Example of nameplate. 4. Product description and commissioning. 4.1 Functionality and system design
Acu-Trac™ SMART 485 - ssi-sensors.com
The ability to re-configure the unit to support virtually any tank/container size or shape up to 2.5 meters in depth. The ability to easily set up the analog output. For order information and minimum quantities call 608-373-2317. Back to Level Sensors. Typical Applications. Fuel Level Sensing; Typical Markets.
Brief Instruction E-Series 551684 Rev B - Temposonics
Temposonics E-Series Brief Instructions I 6 I 3.1 Temposonics® E-Series EH Available outputs: • Analog • Start / Stop • SSI • CANopen • IO-Link Available outputs:
Absolute, Non-Contact Position Sensors User’s Manual - Temposonics
Document Part No. 551132 Revision B User’s Manual M-Series Analogue/PWM Tester Magnetostrictive Linear Position Sensors Temposonics® Absolute, Non-Contact Position Sensors
Model 340A75 High-temp., miniature (2 gm), ceramic shear charge accel ...
High-temp., miniature (2 gm), ceramic shear charge accel., 3 pC/g, 12k Hz, M3 side conn., M3 stud mount Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Operation Manual R-Series V SSI 552011 - Temposonics
2.4 Safety instructions for use in explosion-hazardous areas The sensors are not suitable for operation in explosion-hazardous areas. 2/ See also applicable MTS Sensors terms of sales and delivery on: www.mtssensors.com 2.5 Warranty MTS Sensors grants a warranty period 2 for the Temposonics® posi-
Temposonics II
2.4 Cylinder Installation 8 2.5 Installing Magnets 11 3 GROUNDING 12 4 DIGITAL SYSTEM CONFIGURATIONS 13 4.1 Specifications of Digital System Components 14 4.2 Digital Personality Module 15 4.2.1 Synchronous (External Interrogating) Mode 15 4.2.2 Asynchronous (Internal Interrogating) Mode 16 4.2.3 Operation During Loss of Signal 16 4.3 RS422 ...
Spread Sensors Pro - marport.com
2), the starboard clump sensor (3) and the starboard sensor (4) to know the distance with each one. Then, it sends the three distances (yellow A, B, C) to the receiver. • The port clump sensor (2) listens to the answer of the starboard clump sensor. Then, it . sends the distance between them (blue A) to the receiver. • The starboard clump ...
Charles 6” Plinths for CUBE-SS4C2288V1 and CUBE-SS4C2288V2
2.4. Mounting the Kit 2.4.1. Torque Requirements Torque all hardware as shown below (unless otherwise noted). These values apply to SAE Grade 1 & 2 Low Carbon Steel, ASTM A307 Low Carbon Steel, and Stainless Steel Grade 18 -8. Thread Size In-lbs . Ft-lbs ; 4-40 4±10% 6-32 8±10%
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 5/13/2020 8:56:09 AM
Data Sheet R-Series V RFV SSI - Temposonics
Update rate 2 Stroke length 300 mm 750 mm 1000 mm 2000 mm 7620 mm 10,000 mm 20,000 mm Update rate 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.3 kHz 0.25 kHz 0.125 kHz Linearity deviation3 < ±0.02 % F.S. (minimum ±100 μm) Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical
Operation Manual R-Series V Profinet 551973 - Temposonics®
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
all sensors
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 e f f. aabp-ln_ds. sheet 1 of 1 xxxx xxxx xxxx xxxx xxxx. unless otherwise specified: scale: 4:1 weight: dwg. no. c. size title: name date comments: dcn mfg appr. eng appr. checked drawn finish material interpret geometric tolerancing per: dimensions are in inches tolerances:
NovaSensor NPH Series - amphenol-sensors.com
100 kPa %FSO –0.6 0.4 0.6 4 200 & 700 kPa %FSO –0.5 0.2 0.5 4 Thermal Hysteresis %FSO –0.1 0.05 0.1 5 Short-Term Stability of Offset µV/V 5 6, 11 Short-Term Stability of FSO µV/V 5 6, 11 1. Performance with offset , thermal accuracy of offset , and thermal ac-curacy of FSO compensation resistors. 2. FSO with 1.5 mA input excitation. 3.
M4 and Mx Computer System - Marport
Temperature input 2 NMEA Network cables CAT5e, 100 meters max., U/FTP shielding* Important: *Make sure to respect these specifications if installing a new Ethernet network cable. Mx computer Product reference PO boxer-6639M Dimension (W x H x D) 264.2 mm x 186.2 mm x 96.4 mm (10.4” x 3.8” x 6.1”) Weight 4.5 kg (8.8 lb)
PRODUCT PORTFOLIO - svmicrowave.com
4 holds the male and female contacts in the proper alignment position during testing, replicating the geometry of the end application. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated ...
Revision “A” - Amphenol Aerospace
A 105.4 0.2 : A 93.7 0.2 . B 105.6 B 93.5 GND2 / / GND2 / / GENERAL PRODUCT SPECIFICATION FOR MHD2 BACKPLANE AND DAUGHTERCARD INTERCONNECT SYSTEM CE23-0105 ... 12. Failures attributed to equipment, test set -up, or operator deficiencies shall not disqualify the product. If product failure occurs, corrective action shall be taken and samples ...
3660–02 2W Private Line Auto Ringdown and Point-to-Point Manual ...
4.2 Receive Alignment The RCV ATTENUATION switch S4 is a prescription control that provides attenuation from zero to 16.5dB in in-crements of 0.1dB to accommodate an output TLP range from +0.0 to –16.5dBm. To adjust the receive path to the proper operating level, the difference between +0.0 and the receive TLP at T&R must be obtained. ...
Charles Universal Broadband Enclosure CUBE-SS4C2288V2 General ...
The slump of the concrete shall be 2” to 4” as determined by ASTM C143 test method. 3.6.3. Mounting the CUBE on a Pad Four customer supplied, corrosion resistant, 1/2”-13 hex head bolts with anchors are required for mounting the CUBE to the concrete pad.
STEP 2 STEP 3 STEP 4 - svmicrowave.com
step 2 visually check center contact at opening in rear of connector to assure contact is aligned as shown. step 1 trim jacket, braid and dielectric to dimensions shown. if semi rigid cable is used, disregard the .180 dimension. do not nick center conductor date unless otherwise specified n/a per bom n/a rev description sv microwave, inc. scale ...