Search Results for npc-1210-015-a-1-s
SGX - SGX Sensortech Ask for price
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
RET Control Units - Amphenol Antenna Solutions
Compatible with 10V...30V on pin 6 and on pin 1. Power consumption Stand-by: 0.5 W per half internal unit ; During tilt change: 4 W typical / 10 W max. Data lines / data rate RS485 / 9.6 kbps for AISG, 115 kbps for Ericsson protocol Control protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or AISG 2.0/3GPP
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
ss20m1f | Amphenol Global Search | Amphenol
Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77. RT06104PNH-K Plug Kit, 4 Position, Male, Shell Size 10, with Machined Contacts. Compatible to part # UT06104PH.
Telecom Pedestal Enclosure | Cable Pedestal Box | Telephone Pedestal Box
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...
ASRS7A12P - Amphenol Air LB
Plug ASR Non metallized 10 pin contacts size 22 (A1) Polarizing 2
6.0 ± 0 - SV Microwave
C O N N E C T O R S : SMP Female QB ( 1221-40051 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1.
CA0912C800813012 - M16 8 Position Circular Molded, Std. Stra
CA0912C800813012 - M16 8 Position Circular Molded, Std. Strain Relief, M-F, 22AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, Meter
Piezoelectric vibration generator - Wilcoxon Sensing Technologies
98396 Rev.J 10/21 Page 1 of 2 buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS F7 Piezoelectric vibration generator Key features • Charge sensitivity Reaction-type shaker generates very large dynamic forces to very
CUSTOMER OUTLINE DRAWING - amphenolrf.com
3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 5.08 [.200] 2.54 [.100] 1.2 [.047] 4x- 1.7 [.067] 10.6 [.417] 14.1 [.555] 13 [.512] 5.56 [.219] 3.94 [.155] 0.96 [.038] 7 [.276] 6.1 [.240] 4.06 [.160] revisions rev description date ecn by a update drawing format 3/27/2005 --- ---b drawing updates 3/12/2021 15575 dg b 152123 b 152123 size 152123 rev amphenol ...
Dipole Antennas 7323098 - AMPHENOL PROCOM
elements, 19.1 mm dia., aluminium balun, epoxy potted, polyester enclosure: Dimensions: 2000 x 1550 x 120 mm / 78.74 x 61.02 x 4.72 in. Wind Load: 247 N (160 km/h) Weight: Approx. 7.7 kg / 16.98 lb. Alternate Mounting Bracket: 0300064/00 + U-bolts to match mounting pipe diameter (Ordered Separately)
SIM - EN4165 series 2 connectors - Products Amphenol Air LB
ABS1694 brackets - S type ; ABS1695 brackets. ABS1695 brackets - A05 type ; ABS1695 brackets - A06 type ; ABS1695 brackets - A07 type ; ABS2225 brackets. ABS2225 brackets - Adapters; ABS2225 brackets - bodies; ABS2225 brackets - caps; ABS14XX pipe clamps. ABS14XX monoblock pipe clamps - Fuel zone; ABS14XX monoblock pipe clamps - Normal zone ...
6.0 ± 0.2 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to VITA 67.3 SMPS Male Plug-In Contact 6" Cable Assembly for Ø.047 Flexible Coax
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 12 inches ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 12 inches (305 mm)
CHARGE OUTPUT LOW-PROFILE TO-5 ACCELEROMETER Revision: A - PCB
Non-Linearity ≤ 1 % ≤ 1 % [6] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5000 g pk 49k m/s² pk Temperature Range(Operating) -65 to 185 °F -54 to 85 °C Temperature Response See Graph See Graph [1] Electrical Capacitance 350 pF 350 pF Physical Size (Lip Diameter x Height) 0.36 in x 0.26 in 9.1 mm x 6.6 mm
M&M Cable, 5-Pin 600W Series with Garmin 6-Pin Connector - 8m - Gemeco
M&M Cable, 5-Pin 600W Series with Garmin 6-Pin Connector - 8m
Automated Spectrum Monitoring and Uplink Testing - PCTEL
With SeeHawk Monitor, one system provides multiple automated applications that make it easier to ensure reliable critical communications on public safety, private, and commercial wireless networks.It continuously monitors spectrum for noise and interference, reports key radio metrics such as frequency offset, automates testing of in-building and outdoor uplink radio coverage, and simplifies ...