Search Results for npc-1210-015-a-1-s
Amphenol PCD Shenzhen
1 pin plug, square, pin crimp 18mm radsok contact, cable entry size 185mm,black anodised, hvpc18022xxxx. 2 pin receptacle, rated current 250a max hvpc18062xxxx. 2 pin plug, rated current 250a max hvpc7r81a50. plug, 1 pin, alternate position a,, 50mm2 shielded wire hvpc7r81n35. plug, 1 pin, no coding,, 35mm2 shielded wire ...
B A1 - Amphenol Sine
1 11/16-18 UNEF THREAD 47.6 Ø50.8 SIZE 16 CONTACTS (17 PLACES) 6 SIZE 12 CONTACTS (4 PLACES) 6 BACKSHELL RING ADAPTER-BLUE DURAMATE 45.7±0.5 Ø42.3 6.1 AHDP04-24-21PR-BRA WEIGHT: 54.0g. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Model 037P50 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected] ...
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF expands its HD-BNC offerings with dual port PCB jacks optimized for 12G SDI broadcast performance.
Model 018G03 Miniature, lightweight, black coaxial cable, vinyl ...
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]
Contact Positronic - Positronic The Science of Certainty
We are happy to get you what you need as quickly as possible. So that we can properly route your request and minimize processing time, please select the nature of your request below. If you prefer to call us, call +1 800 641 4054 for the America, +33 5 6263 4491 for Europe, and +65 6842 1419 for Asia Pacific.
Model 080B174 Easy Mount Swivel Clip Installation and Operating ... - PCB
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]
PDM: Rev:T Released . STATUS: Printed: Dec 20, 2010 - Amphenol CS
PDM: Rev:T Released .STATUS: Printed: Dec 20, 2010. PDM: Rev:T Released .STATUS: Printed: Dec 20, 2010
InfinX® Connector System - Amphenol CS
• Gas composition (central office): 200 ppb NO2, 100 ppb H2S, 20 ppb Cl2, 200 ppb SO2 7.7 Durability Perform in accordance with EIA 364-09. The following details shall apply: • Number of cycles: 25 • Cycling rate: 12.5 cm (5 inches) per minute 7.8 Dust Perform in accordance with Telcordia GR-1217-CORE, Sections 9.1.1.1.
Product Brief SENS RS - Temposonics
Figure 1. Model MXR rod-style sensor dimension reference Output Style Output Range Measurement Range Connection Type Input Voltage Voltage 0.1-4.9 V 109-250 mm (4 - 10 in.) M12 5 V PWM Scaled over (50 - 500 Hz) 100 - 600 mm Voltage (4 - 24 in.) M12 12/24 V 0.5 - 4.5 V 0.5 - 9.5 V Current 4 - 20 mA *See configuration guide to determine orderable ...
360-80 Intelligent Channel Bank Turn-Up and Acceptance Test Procedure
1. Insert the T1-S into the ICB. Do NOT connect the T1 to J1 at the rear of the T1-S. The green LED on the T1-S should be lit, indicat-ing that the T1-S is powered. When first plugged in, the AR, AY, TP and LP LEDs on the front panel of the T1-S will light and then extinguish. Approximately 5 seconds after power is applied, the 4 LEDs will ...
00190104100 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
DESCRIPTION L I S T A m p h e n o l
1 1 B1 RT06106S*H* ECO-MATE,PLUG,SIZE 10,6POS,SOCKET. B1 - RELEASED DRAWING Nov-23-2014 Ben SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Model 481A-0361 16-channel, Rack Mount Signal Conditioner ... - PCB
s 1-1 6 8 9 1 1111 2222 333 444 b b o t h l i n n e e s a r e f u s e d a code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected]
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. N-Type Straight Clamp Plug 1/4-inch Annular Corrugated 50 Ohm 172FPA1.