Search Results for npc-1210-030-g-1-s
Model M119B12/PCS-8 Charge Output Pressure Sensor Installation and ...
1 OPERATION MANUAL FOR QUARTZ PRESSURE SENSOR Series 118 & 119 1.0 INTRODUCTION The 118 & 119 Series are acceleration-compensated, high pressure sensors primarily developed to measure ballistics chamber pressures for R & D and production testing of ammunition. They may also be used for explosive air blast and other high pressure
127/HE801 - HE7-HE8-HE9 계열 PCB 커넥터 | Amphenol Socapex
Amphenol Socapex의 127/HE801 PCB 커넥터는 기판 간 및 기판 케이블 간 응용 제품을 위해 설계된 안정적이고 견고한 커넥터입니다. 이 커넥터는 가격 경쟁력이 뛰어나며 시중의 모든 표준 커넥터 HE801과 완벽하게 호환됩니다. 이 커넥터는 2.54mm [.100] 스태거 그리드의 중간 밀도를 가지며 17개에서 144개 ...
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Products Related To Your Application. SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 135106-R1-12.00.
Global competencies in cable technology | Amphenol Socapex
GLOBAL COMPETENCIES Testing. The MK Electrical Tester is an automatic wiring and harness test system featuring the following tests: Pin-to-pin continuity
SS175 Low Chirp, 1kW, 12° Tilt, Raymarine 11-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking. The SS175L transducer delivers up to 20 kHz of total bandwidth in just one installation.
Wire & Cable Semi-Rigid Coaxial Cables - Amphenol CIT
+1 (800) 458-9960 Sales@CarlisleIT.com Wire & Cable Semi-Rigid Coaxial Cables P/N UT-250C-SP | 50 Ω Silver-Plated Copper Outer Conductor MATERIALS Outer Conductor Copper Outer Conductor Plating Silver Dielectric PTFE Center Conductor SPC RoHS Compliant P ELECTRICAL CHARACTERISTICS* Characteristic Impedance ohm 50 Capacitance pF / ft 29.0 pF ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Snap-in Entry Port Cap, 4 - andrew.com
Packaging quantity 1 Weight, gross 0.02 kg | 0.044 lb Regulatory Compliance/Certifications Agency Classification CHINA-ROHS Below maximum concentration value ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system ROHS Compliant UK-ROHS Compliant.
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 400 mm
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 400 mm (15.74 Inches)
c10 | Amphenol Global Search | Amphenol
Search Results for c10-779824-08s ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
4芯 - 电子 - Amphenol-gec
系列:PowerLok 4.0系列连接器类型:插头安培: 40安培芯位:4芯...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 46189 08/21 SEE PDM
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smpm male straight pcb mount see pdm
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
+1 (607) 563-5161 dsalt@amphenol-aao.com Description: The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
Airmar B60-12-MM 600W Tilted Element Transducer | Gemeco
The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
DM 6600 F - amphenolprocom.com
Sensitivity -44 dB ±3 dB at 1 kHz rel. 1 V/Pa Mechanical Cartridge Type Electret Materials Brass, epoxy laquered. Impact-proof ABS Cable 4 m (incl. Goose neck) 1 wire with shield with 3.5 mm plug Colour Black Dimensions DM 6600 F: 350 x 14 mm / 13.7 x 0.5 in. DM 6600 F-500: 560 x 14 mm / 22.0 x 0.5 in. Weight DM 6600 F: Approx. 100 g / 0.22 lb.
R-SATA - Hochleistungs-PCB-Steckverbinder | Amphenol Socapex
Amphenol Socapex R-SATA ist ein robuster SATA-Steckverbinder, der für Militär- und Raumfahrtanwendungen entwickelt wurde. Er unterstützt das SATA 3.0-Protokoll mit Datenraten von 6,25 Gb/s und mehr und verfügt über robuste Micro-Hyperboloid-Kontakte mit geringer Steck- und Ziehkraft.
Two New Triaxial ICP® Case Isolated Accelerometers
Two New Triaxial ICP® Case Isolated Accelerometers TEDS enabled and easy to install. June 15, 2017, Depew, New York - PCB’s two new triaxial ICP® accelerometer models 354A04 and 354A05 are case isolated to help ensure measurement accuracy in the presence of electrical noise sources such as EMI and ground loops. These accelerometers are rugged, with durable, titanium housings.
HD-EFI Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 125: Temp (Min Degrees Celsius)-45: Termination Style: PCB - Surface Mount: Products Related To Your Application. HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm 920-503J-53P. AFI Straight PCB Full Detent Plug End Launch 75 Ohm 920-123P-71P.
Cable Components PHC - AMPHENOL PROCOM
Assembly Instructions. Using “UHF” (PL-259) type connector: Trim thick end of protective sleeve according to the drawing. Using “N” type connector: Leave thick end of sleeve untouched.