Search Results for npc-1210-050-d-3-n
2.92mm Female to Male Attenuator, 32 GHz (Screened)
A 2.92mm Female to Male Attenuator, 32 GHz (Screened) is available at SV Microwave. Place your order today to get the RF experience.
Receptacle Standard 2 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Trasmettitori di livello liquidi magnetostrittivi con tecnologia ...
Manuale dell'interfaccia HAT ® Manuale operativo I 3 I 1. Contatti Stati Uniti Generale Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Amphenol
3. specifications: 3.1 operating temperature: -55 °c to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
October Birthday | Celebrate Birthday with Joy and Create the Future ...
L&D Program; Culture Activity. October Birthday | Celebrate Birthday with Joy and Create the Future with One Heart. From:Amphenol Author:Admin Clicks:2377 times PubDate:2022/10/25 Ding Dong~Let's start a new year with AST partners! Birthday is not only the witness of growth for everyone, but also the sustenance of good wishes. ...
Model J320C03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MANUALE DI ISTRUZIONI INS9800 Rev A OTTOBRE 2021
9.3 Specifiche fisiche 27 9.3a Potenza 27 9.3b Dimensioni (A x L x P) 27 9.3c Peso lordo 27 9.3d Profondità massima dell'ago 27 9.3e Cicalino 28 9.4 Conformità normativa 28 9.5 Interfaccia utente 28 9.5a Tastierina 28 9.5b Display 28 9.5c Lingua 28 9.5d Profili utente dell'applicazione 28 9.5e Interfaccia PC 28
Model 333B Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz ...
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches (914 mm)
48v connector power | Amphenol Global Search | Amphenol
1. PC board connector pin 2. Front panel test point 3. Front panel marking 4. Open, closed screw option 5. Signal flow direction 6. Primary transmission path POWER AND ALARM STATUS SENSING ACO OFFICE ALARM (VISUAL) 1 3 SYSTEM SUPPLY VOLTAGES-48VDC IN-48VS OUT-48VF OUT GRD IN FP GRD-48 ABS 48VS 2.0A 48 IN 5.0A PSU 2.0A GRD-48V TEST SET T -48V S ...
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132215 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Model TO670A01 Echo® Wireless Vibration Sensor, 916 MHz, with ...
Avertissment- Risque D’explosion – Ne pas debrancher ou brancher tant que le circuit est sous tension. A moins qu’il ne s’agisse d’un emplacement non dangereux. Les piles ne doivent pas etre remplacees a moins qu’il ne s’agisse d’un emplacement non dangereux. N'ouvrez pas lorsqu'une atmosphère explosive peut être présente.
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Non-Linearity ≤ 1 % FS ≤ 1 % FS [3] Environmental Acceleration Sensitivity 0.0036 psi/g .00025 bar/g [4] Acceleration Sensitivity .002 pC/g .00014 bar/g [5] Temperature Range(Operating) -94 to 1,400 °F -70 to 760 °C Temperature Range(Connector ) -65 to 900 °F -54 to 482 °C
N-Type Straight Clamp Plug TRC-75 75 Ohm | 082-B0101-1356 - Amphenol RF
RF Connector N-Type Straight Clamp Plug TRC-75 75 Ohm N-Type Straight Clamp Plug TRC-75 75 Ohm | 082-B0101-1356 JavaScript seems to be disabled in your browser.
300502 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 331239: Receptacle, Rear Panel-Mount
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
6.0 ± 0 - svmicrowave.com
VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1.
A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Australia
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4.
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight | 272135 - Amphenol RF
7/16 Jack to 7/16 Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters