Search Results for npc-1210-100-a-1-s
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
Model 915A01 PCB pistonphone calibrator (for Models 106B, 106B50 ...
p * S)/(V * 2) where: γ is the ratio of specific heats for the gas in the coupler (1.402 for air at 20 ° C and 1 atm.) P 0 is the atmospheric pressure, expressed in Pa A p is the cross section area of one of the pistons S is the peak to peak amplitude of motion the pistons, expressed in m 2 V is the coupler volume in m3
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
NovaSensor P2705 Low Pressure MEMS Sensor Die
1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600, 51601, 51608 Value for 51605, 51606 Units Notes Zero Offset ± 10 ± 10 mV/V 2 Pressure Non Linearity (BFSL) ± 0.3 ± 0.35 %FSO 3 Pressure Hysteresis ± 0.1 ± 0.1 %FSO 4
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Humminbird 14 ... - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
eco mate Standard | Technical Data - amphenol.com.au
1) DIN EN 60664-1 ^= VDE 0110-1 ^= IEC 60664-1 2) All contacts under load eco|matem Standard | Technical Data General Characteristics Standard Characteristics Number of contacts 3 + PE 6 + PE Termination technique screw type solder type crimp type Wire gauge / AWG 0.75 - 2.5 mm 2 AWG 18-14 max. 0.75mm2
200kHz Trolling Motor Puck, DT - gemeco.com
PDT-WSU - 83/200kHz pod style Transducer with Temperature and 10ft cable
PRODUCT DATA DRAWING
2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary n/a without the written permission of any reproduction in part or as a whole size 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smpm fd male hermetic shroud.050 1.27 ...
Amphenol Socapex Distributors
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
ASRN7A13S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 3
Base Station Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor ...
Nova sensor製 圧力センサー一覧|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
npc-100 使い捨て医療用センサー ... fma フィルター圧損センサー: 精度2.5% 駆動電圧3.3v 5v: 1.2~34kpa: 0~80: アンプ増幅: ga - npc-1210 低圧圧力センサー ...
NPX1 NovaSensor Sensors
Response Time (10% to 90%) ms — 1.0 — 4 1. Maximum change in diaphragm height relative to the edge of the sensor. 2. Supply current = 5 VDC and ambient temperature = 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. For a zero-to-full scale pressure step change.
Chem-Gard® Extreme Duty Stainless Steel M12 DC Micro Quick-Connex™
Quick-Connex® M12 DC Micro Extreme Duty Chem-Gard® cordsets are made with Stainless Steel Field Installable connectors for use on job sites or for temporary repairs. Built with our Chem-Gard® 200°C cable provid ing excellent resistance to chemicals, high heat and abrasion for use in harsh environments. The combination of Stainless Steel M12 DC Micro Connecto rs and Chem-Gard cable make ...
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
High-performing, high-speed data transmission rates of up to 64GT/s; Performs to PCIe ® Gen 6 specifications of higher bandwidth and data rate system requirements; Backward compatible and footprint interchangeable; Backward compatible and footprint interchangeable to Gen 1/2/3/4/5 specifications provides ease of upgrading to Gen 6
Terrapin - Amphenol Ltd
Discover Terrapin USB-C. Circular Connectors. With integrated COTS USB-C technology Terrapin SCE2 ruggedises USB 3.0 and 4.0 data transmission.
Filter2 with Blue - Amphenol Antenna Solutions
Filter2 with Blue - Amphenol Antenna Solutions
Thermometrics Surface Mount Devices - amphenol-sensors.com
4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C)
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...
Socket Junction Splices SJS Series II Single and Double
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Dim. L M81714/65 Sealed In-Line Splices SJS Series II Single and Double Sealed Splice Contacts Single SJS Splices Materials Insulator Body: Polyerthermide per ASTM-D-5205 Grommet: