Search Results for npc-1220-015-a-1-n
Centaur - Solder Tail | Centaur ExaMAX for Military 92 ohms | High ...
+1 (607) 563-5339 sfernandez@amphenol-aao.com Description: The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe. Mechanical: Contact material: Gold-plated ...
Amphenol
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure:
Grainmaster i Intergrated moisture and temperature measurement
1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F and 158°F). 4. Typical value over one year. 5. All values measured at 25°C (77°F) and 1 mA excitation, unless otherwise noted. 6. 51445 TCS °C.-.25% FSO / 7. 51443 FSO: 80 - 120 mV. Shipping and ...
Antennas for Smart Roadways Brochure - ITS - PCTEL
Enable safer, greener and less congested motor travel. Extend coverage range, share critical data, and make real-time decisions to control traffic flow with purpose-built PCTEL wireless antenna solutions.
PM411 Ultra Wide Low-Medium Chirp, 2kW, No Connector, DT
PM411 Ultra Wide Low-Medium Chirp, 2kW, No Connector, DT
B285 Medium Chirp, 1kW, w/ FB, Si-Tex 8-Pin, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
54122-811642300LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik ® , part number 54122-811642300LF.
PCB Piezotronics | Measure vibration, pressure, force, and more
999t-999-9LL LOOO-Þ99-9LL :ôUOUd ÊÞOÞL AN 'madaa 'anueny uaplem N0tswa Nouvualn .oul 'dn0J0 god JO wet.uepeJ1 paaaF!ôêJ e s! @d01 .aogou suogeowoads aôueqo 01 am ?uau.1êA0Jd1L! pnpoad welSUOO go ul
हम आपको काम पर रख रहे हैं | एम्फेनॉल सोकैपेक्स
शर्त लगाना पीएस सीरीज: पावर डिवाइसेस सॉल्यूशंस. पावर कन्वर्टर्स; विद्युत वितरण इकाइयां
NTC Type NDL - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndl272c1r1 ndl272c1r2 ndl272c1r3 ndl272c1r5 ndl272c1r10 5000 1 3977 ± 0.75% 311 (155) ndl502c1r1 ndl502c1r2 ndl502c1r3 ndl502c1r5 ndl502c1r10 10000 1 3977 ± 0.75% 311 (155) ndl103c1r1 ndl103c1r2 ndl103c1r3 ndl103c1r5 ndl103c1r10 30000 1 3977 ± 0.75% 311 (155) ndl303c1r1 ndl303c1r2 ndl303c1r3 ndl303c1r5 ndl303c1r10
Site Map - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
High Silicon Pressure Sensor Die - amphenol-sensors.com
Excitation 1.0 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 257 °F (-40°C to 125°C) Storage (undiced) -67 to 302 °F (-55°C to 150°C) Mechanical Weight 0.00008 lb (0.04 g) Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value (5 ...
DB9W4S543M40LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DB9W4S543M40LF.
Robust Antenna Base 1131 - PCTEL
Base 1131 is a robust antenna base for vehicles such as agriculture, construction equipment and buses. Designed for mounting on an angled surface on the side of a vehicle.
Module 1777 18 contacts #20 - amphenol-airlb.fr
Module 1777 18 contacts #20
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
16 AWG Quick-Connex Receptacles (2-6 Pole) - TPC Wire
RL12APTF001 RL13APTF001 RL14APTF001 RL15APTF001 RL16APTF001 1 0.3 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) Female Receptacle Male Receptacle 90° Female Receptacle 90° Male Receptacle • UL Recognized • cUL • IP69K Rated • RoHS Compliant • 600 V 16 AWG Quick-Connex™ 2-6 ...
PRODUKTPASS | GCA - Amphenol-Air LB
GCA round plug connector with bayonet and screw locking, plug compatible and crossable with CA-COM, as per MIL-C-5015 and VG95234
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com