Search Results for npc-1220-015-a-1-n
Industrial Applications | Building Pressurization
Thermometrics ZTP-015 Thermopile Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. ... The NovaSensor NPC-1220 Series of Medium Pressure Sensors are solid state pressure sensors that provide a cost effective solution for ...
55-009528 | Amphenol Global Search | Amphenol
23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension *tolerance is +0,10 / -0,06 for size A/9
hvrc2p41 | Amphenol Global Search | Amphenol
npc-1220-100-d-3-n | Amphenol Global Search | Amphenol hvrc2p41 | Amphenol Global Search | Amphenol MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www ...
date | Amphenol Global Search | Amphenol
Medium Pressure Sensors NPC-1220 Series Features • 50 mV full scale output (FSO) • ±0.1% accuracy • Interchangeable • Temperature compensated 32°F to 140°F ... (p/n does not include packaging type ) material (rohs compliant): cage: copper alloy plating : 100µ" (2,54µm)min. nickel plating ...
APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Approx. 0.73 kg / 1.61 lb. RoHS Compliant: Yes: Mounting: 3.2 mm / 0.13 in. dia. (four holes) Environmental; Operating temperature range-35 °C to +70 °C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 2-Way Divider: APS-02-WBS-LP-NF-CC: 380 - 2700 MHz: Add to quote: 3-Way Divider:
npc-1220-100-d-3-n | Amphenol Global Search | Amphenol
Accuracy of FSO –3 –1 3 -1.5 -0.5 1.5 %FSO 4 Thermal Hysteresis –0.75 0.5 0.75 –0.5 0.2 0.5 %FSO 5 Short-Term Stability of Offset 5 5 µV/V 6, 11 Short-Term Stability of FSO 5 5 µV/V 6, 11 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.5mA input excitation. 3.
NPC-120 Series of Disposable Medical Pressure Sensors | NovaSensor
The NPC-120 Series is batch-manufactured in ceramic plate form and shipped as an intact array or as single sensors packaged in Tape and Reel format for easy customer automation. This assembly method draws from well-established manufacturing techniques used in the electronics industry in order to produce a quality, high volume product.
cpc series 2 | Amphenol Global Search | Amphenol
410 series is available in pressure ranges from 0 psi to 5 psi (0 bar to 0.34 bar) through 0 psi to 100 psi ... • Gauge and Differential: 5, 15, 30, 50 and 100 psi (0.34, 1, 2, 3.4 and 7 bar) • Absolute: 15, 30, 50 and 100 psi (1.03, 2.06, 6.89 bar) NPC-410 Specifications Parameter Value Units Notes Environmental Temperature Range Operating ...
www.amphenol-sensors.com
www.amphenol-sensors.com
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
10I014 002 1
0,09-0,25mm² / 28-24 N 01 015 0052 (X) 0,35-0,5mm² / 22-20 N 01 015 0046 (X) 0,75-1,0mm² / 18 N 01 015 0047 (X) 1,6mm 0,14-0,5mm² / 26-20 - 0,5-1,5mm² / 20-16 - 1,5-2,5mm² / 16-14 - 2,5mm 0,5-1,5mm² / 20-16 N 01 025 0001 (X) 1,5-2,5mm² / 16-14 N 01 025 0010 (X) 2,5-4,0mm² / 14-12 - (X) = Kontaktoberfläche / contact surface (1 ...
www.amphenol-sensors.com
www.amphenol-sensors.com
npc-1220-030-a-1-s | Amphenol Global Search | Amphenol
Search Results for npc-1220-030-a-1-s www.amphenol-sensors.com www.amphenol-sensors.com ... Search Results for npc-1210-030-d-1-l Amphenol PCD Shenzhen Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 ...
10167520-1212 | Amphenol Global Search | Amphenol
npc-1220-015-a-1-n | Amphenol Global Search | Amphenol 10167520-1212 | Amphenol Global Search | Amphenol The NPC-1220 Series of solid-state pressure sensors is designed to provide a cost-effective solution for applications that require calibrated performance over a wide temperature range. Packaged in a dual-in-line configuration, the NPC-1220 ...
www.amphenol-sensors.com
www.amphenol-sensors.com
g878 | Amphenol Global Search | Amphenol
Crimp type - Header Receptacle - G878 Series Socket Crimping Type 1.25mm Pitch,Cover for 2x10Pin,NY66,Color-Black
Accessoires BFME-CONNECTORS - amphenolprocom.com
Model N ° de produit Description; BFME-BNC: 140000030: Connecteur FME noir → BNC(m) Ajouter au devis: BFME-TNC: 140000031: Connecteur FME noir → TNC(m) Ajouter au devis
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and ... (1 .24 mm to 1 32 mm) 0. 393 i n t o 0. 397 i n (9.98 mm t o 10.08 mm (0.189 in to 0.192 in (4.80 mm to 4.88 mm) M a te rial is cle Polyc rbona e. 2.22 mmto 30 )
Low Pass Filters LPZ 1300 - AMPHENOL PROCOM
108 x 40 x 36 mm / 4.25 x 1.57 x 1.42 in. Weight: Approx. 0.08 kg / 0.18 lb. Mounting: 4 holes, 3.5 mm dia. Environmental; Operating temperature range-30 °C to +80 °C: Ordering Designations. Model Product No. LPZ 1300: 200001292: Add to quote: Typical Gain and VSWR curve. Mounting Details.
Omni Antennas S.C3B-460 - AMPHENOL PROCOM
50 N (160 km/h) Corrosion Protection: Black anodise: Weight: Approx. 0.7 kg / 1.54 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Patterns. E-Plane | 460 MHz . Radiation Patterns. H-Plane | 460 MHz ...