Search Results for npc-1220-015-a-1-n
Model 302A-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PRODUCT DATA DRAWING DATE REV DESCRIPTION B DCN 52573 05/23 - SV Microwave
sheet 1 of 2 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smpm male pcb smt w/ r/a contact see pdm
Amphenol AV-THLIN2BNCM-001 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 1ft Amphenol AV-THLIN2BNCM-001 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
Acelerómetros criogénicos ICP® | PCB Piezotronics
Acelerómetros ICP® criogénicos. Los acelerómetros ICP® criogénicos están diseñados específicamente para funcionar a temperaturas inferiores al límite de temperatura típico de -54 ºC (-65 ºF) de la mayoría de los sensores de modo de tensión.
Filters - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
CTR-80 Ultra Low Temperature Bath - KAYE
Le bain CTR-80 est l'unité idéale pour l'étalonnage des capteurs de température utilisés dans les lyophilisateurs, les congélateurs et les unités à cryo ultra-basse. Fonctionnant de -80 à 30 ° C, le CTR-80 apporte une réponse rapide et une grande stabilité à vos applications de températures froides. Le CTR-80 surpasse tous les autres bains à basse température de sa catégorie.
Temposonics
1.The sensor systems of all Temposonics ® series are intended with low-impedance, output 1 is exclusively for measurement tasks encountered in industrial, commercial and laboratory applications. The sensors are consid-ered as system accessories and must be connected to suitable evaluation electronics, e.g. a PLC, IPC, indicator or other electron-
GPS Antennas GPS 4-Ex - AMPHENOL PROCOM
Low Noise Amplifiers by Amphenol Procom used for HF, VHF and UHF radio systems from 0.1-1600 MHz. Learn more here. Explore all Low Noise Amplifiers. GPS Combination Antennas. Amphenol Procom have a huge assortment of GPS Antennas. Beneficial products for navigation/location applications. Read more here.
N-1-2L&1-2H-ACC 2040677 SPEC - amphenol-fuyang.com
1/1 mm DRAWING NO. VER REV PART NO. DRAWN TITLE CHECKED APPROVED SHEET SCALE 1.5/1 AFS-2040677 1/2" annular cable AF2040677 METRIC WPS boot, N male for 1/2" superflex and AMPHENOL FUYANG CO.,LTD CHANGZHOU, CHINA 1 DATE 1 1 Add note 6 REVISIONS REV DESCRIPTION 2020.1.2 optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h ...
Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
Data Sheet R-Series V RDV Analog - Temposonics
2 Temposonics® R-Series V RDV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
www.pcb.com
Created Date: 7/5/2005 11:18:01 AM
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
NF-LCF158-C02 - N Female Connector for 1-5/8" Coaxial Cable, OMNI FIT ...
Connector Interface N Connector Type OMNI FIT™ Standard Sealing Method O-ring Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -159 typical Maximum Frequency GHz 2.75 VSWR, Return Loss VSWR (dB) 0 < f ≤ 1.0 GHz: 1.03 (36.3) 1.0 < f ≤ 2.2 GHz: 1.04 (34.1) 2.2 < f ≤ 2.75 ...
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
REV012419NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 / 1695-2700 MHz † 3-Sector, Clover-Shape configuration with 18 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options
N-Type Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Low Pass Filters LPZ 1300 - AMPHENOL PROCOM
108 x 40 x 36 mm / 4.25 x 1.57 x 1.42 in. Weight: Approx. 0.08 kg / 0.18 lb. Mounting: 4 holes, 3.5 mm dia. Environmental; Operating temperature range-30 °C to +80 °C: Ordering Designations. Model Product No. LPZ 1300: 200001292: Add to quote: Typical Gain and VSWR curve. Mounting Details.
AC-78ST-DF-MM (1) - Amphenol Antenna Solutions
AC-78ST-DF-MM (1) - Amphenol Antenna Solutions
Model M357B11 High temp., miniature (2 gm), ceramic shear, charge ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
Mounting Flange - Amphenol PCDAmphenol PCD
The Mounting flange with clinch nut works with a cylindrical square flange connector. It is ideal for rugged areas where installation and vibration is a concern. Amphenol PCD offers full, ¾ and ¼ perimeter flanges that are available with or without polyamide primer coating per MIL-PRF-23377 Type 1.