Search Results for npc-1220-030-a-1-s
PRO-LNA-350-520-...
Covers the whole frequency range from 350 - 520 MHz. Built-in low-loss input preselector. Prevents amplifier overload from e.g. nearby transmitters in adjacent frequency bands:
VNTBV23Z2001SR | Ve-NET™ | Amphenol
Amphenol is one of the leading manufacturers of Automotive Ethernet connector. Contact us today for more details of Ve-NET™, Part number VNTBV23Z2001SR
IMI Sensors Launches Low-Cost 4-20mA Velocity Transmitter
February 2023 - Depew, NY - IMI Sensors, a division of PCB Piezotronics, announced the release of Model 655A91, a low cost, 4-20 mA velocity transmitter. Combining the capabilities of a piezoelectric vibration sensor and a 4-20 mA transmitter, and featuring a 4-pin M12 connector, Model 655A91 was designed for easy integration into existing industrial monitoring systems.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Noise Figure (typical) 1.3 dB Insertion Loss, Bypass Mode (typical) 1.5 dB Return Loss, Bypass Mode ≥ 12 dB Output IP3 (typical) 25 dBm Power Supply and Alarm Current Window Alarm Mode AISG Mode DC 9 to 17 V DC 9-30 V Power 120 mA < 2 W Alarm 160-300 mA, factory confi gurable 3GPP/AISG v2.0 Environmental Characteristics
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 122542.
Low Pass Filters LPZ 1900 - amphenolprocom.com
1 dB Cut-Off Frequency > 2150 MHz: VSWR: 1.5:1: Stop Band Attenuation > 60 dB: Mechanical; Connection(s) N(f) Dimensions: 110 x 40 x 36 mm: Weight: Approx. 0.08 kg / 0.18 lb. Environmental; Operating temperature range-30 °C to +80 °C: Ordering Designations. Model Product No. LPZ 1900: Contact for availability:
ATM13-12PA-R008 AIPX ATM Header Thermoplastic 1X12, SIZE 20
ATM13-12PA-R008 AIPX ATM Header Thermoplastic 1X12, SIZE 20, A KEY, TIN. Comparable to PN# DTM13-12PA-R008
PCTEL Introduces New 5G Configurable Sharkfin Antenna for Intelligent ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Sep. 24, 2021-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology, today introduced its new 5G, configurable, and low-profile antenna platform for Intelligent Transportation and Public Safety applications. The new Trooper™ Max 5G FR1 antenna platform has been designed to PCTEL’s high quality and performance standards.
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a measureable output. Load cells can come in multiple styles including hydraulic, pneumatic, strain gage, piezoelectric, and capacitance, but the
Temposonics
3 Temposonics® TH CANbus ATEX / IECEx / CEC / NEC / KCs / EAC Ex certified / Japanese approval Operation Manual 1/ The term “qualified technical personnel” characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibility (EMC)
HY-TREX DEVICENET CABLE - THIN - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
PCTEL Will Demonstrate Augmented Reality Interference Hunting at MWC
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Feb. 22, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in Performance Critical TELecom solutions, announced today that it will demonstrate its concept for an augmented reality SeeWave® interference locating system at MWC 2018 (Mobile World Congress) in Barcelona.SeeWave is a handheld interference hunting tool, used by wireless operators to track down ...
RELEASED DRAWING JUN-19-2014 BEN TOMMY - Amphenol Sine
1 1 b1 rt0w71626s*h eco-mate,receptacle,jam nut,size 16, 26pos,socket. b1 - released drawing jun-19-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 ...
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 380714
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380714
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm | 132166 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 4 inches 095-725-117-004.
L17TF2510111 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17TF2510111
AirMax VS2 High-Speed Backplane Connector - Amphenol CS
Migration path for up to 20Gb/s per differential pair; Enables users to upgrade systems for higher performance in the same form factor; Shieldless design with closely coupled pairs; Cost-effective solution that yields low crosstalk and Insertion Loss; Backward mateable to AirMax VS ® and AirMax VSe ® designs; Supports previous generation systems
Model 378B11 ICP Microphone System Installation and Operating Manual - PCB
S P V SPL ref rms 20 Log where S is the sensitivity of the microphone in mV/Pa, and P ref is the reference pressure in air, which is 20 x 10-6 Pa. The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table ...
PDM: Rev:K Released - Amphenol CS
4.1.3 MIL-G-45204: Electrodeposited Gold 4.1.4 MIL-W-16878: High Temperature Insulated Electrical Wire 4.2 Military Standards 4.2.1 MIL-STD-1344: Test Methods for Electrical Connectors 4.2.2 MIL-STD-202: Test Methods for Electronic and Electrical Component Parts. 4.3 Federal Specifications 4.3.1 QQ-N-290: Nickel Plating (Electrodeposited)
N-Type Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange 50 Ohm 0.504 Post 0.350 PTFE 172224-14.