Search Results for npc-1220-030-a-1-s
MA2LAP1200 12 position receptacle, flange mount, Checkmate™
WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG REQUEST A QUOTE MA2LAP1200-KIT Receptacle connector kit, flange mount, Checkmate™, Quick locking, P type, counter-clockwise insert, male, contacts included
Amphenol Network Solutions > Adapter plates fit in any LGX®-compatible ...
Overview. Amphenol Network Solutions offers both angled and standard adapter plates for any LGX®-compatible system. The 12-port LCX LC/UPC Adapter Plate fits in the Amphenol Network Solutions LTX, LCX and LCX-H, Corning LDC®, TE/ADC LSX®, Leviton Lightspace®, OFS LGX® and any other LGX®-compatible panel.
BrightConnX™ Rugged MRD Series Circular Locking | Input Output ...
BrightConnX™ MRD series connectors are available in 2, 3, 4, 5, 6, 7, 8, and 9 position form factors.
Amphenol Network Solutions > 12-port LCX SC/UPC Adapter Plate
Overview. Amphenol Network Solutions offers both angled and standard adapter plates for any LGX®-compatible system. The 12-port LCX SC/UPC Adapter Plate fits in the Amphenol Network Solutions LTX, LCX and LCX-H, Corning LDC®, TE/ADC LSX®, Leviton Lightspace®, OFS LGX® and any other LGX®-compatible panel.
www.amphenol-sensors.com
www.amphenol-sensors.com
Amphenol Network Solutions > KIT:COMPUTER FLOOR SUPPORT,SYSTEM,1 RACK
KIT:COMPUTER FLOOR SUPPORT,SYSTEM,1 RACK. This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials
Model 010P20 4-conductor, shielded, FEP cable, 20-ft, 4-socket plug to ...
2.5X 1 OF 1 010PXX & 010AYXXXDZ SERIES 010 CABLE W/ 1/4-28 PLUG DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JJF 5/11/21 JJF 5/11/21 BAM 5/11/21 GND POWER SIGNAL GND SCHEMATIC DIAGRAM SHELL YELLOW RED BARE-SHIELD BLACK WHITE 7 2 7 8 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it ...
NUMBER GS-12-1223 PRODUCT SPECIFICATION - Amphenol CS
4.1.3 Application specification(s) N/A 4.1.4 Material specification(s) Meets the European Union directives and other country regulation as described in GS-22-008 PDS: Rev :B STATUS:Released Printed: Aug 15, 2014. NUMBER GS-12-1223 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
BDC1120H - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
1. materials and finishes: body - brass, nickel plating contact - becu, gold plating insulators - ptfe, natural clip - pbt, natural lockcover - nylon 66 ferrule - copper, nickel plated retaining ring - becu 2. electrical: a. impedance: 50 ohm, nominal 3. mechanical: a. durability: 100 cycles min. ...
ICP - PCB
Stiffness(x or y axis) 6 lb/µin 1 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.25 in x 1.25 in x 0.500 in x 0.512 in x 0.920 in 9.90 mm x 31.8 mm x 31.8 mm x 13 mm x 13 mm x 23.37 mm Weight 1.5 oz 42.5 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic
SIME1220SN - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
PRODUCT SPECIFICATION BUS-12-022 - Amphenol CS
Latch to be depressed .040 of inch and return to it’s original position +/- .010 after initial and 25 cycles at ambient temperature and at –65 C degrees. There shall be no evidence of cracking of the latch after cycling. 3.7 Environmental Conditions 3.7.1 Thermal Shock (see 5.2). After exposure of the mated connector and header to alternate
Node Service Cable Assembly - Amphenol Broadband Solutions
S-60-2071 Rev. 1.0 Amphenol’s node Cable Assemblies link optical transport cable to optical processing equipment. This connection is critical and requires an environmental seal between the cable and the node feed-thru. Amphenol’s node cables utilize a unique IP68 rated stainless steel feed-thru adapter, featuring an anti-twist coupling body.
SIMM1220SN - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Amphenol Network Solutions > Quickly add to overhead fiber raceway with ...
Overview. OVERVIEW. Threaded rod bracket for 4" and 6" components is engineered to accept 4" or 6" coupling kits and provide a low profile mounting attachment to the threaded rod. Center trough brackets can be assembled into this bracket for mid-span support. These brackets can be mounted on new or existing threaded rods and feature a removable lock bracket to simplify installation.
ARC23-40PA-N012SP1 40 Position PCB Receptacle, Pin, Flange - Amphenol Sine
ARC23-40PA-N012SP1 40 Position PCB Receptacle, Pin, Flange Mount, Right Angle, Size 20 Contacts, Selective Plating, Threaded Insert for Jackscrew, Keyed A, Black.
NovaSensor Filtration Air Restriction Sensor
AMPSEAL 16 (3-way) electrical connector (Drawing No. C-776402-1-GEN) and a 1/8-27 NPT female pressure connection port. Applications • Engine Air Filter Restriction • Cabin Pressure • HVAC Pressure • Exhaust Pressure • Industrial Filters . 2 Technical Specifications Electrical Supply Voltage (VDD) (1) 5 VDC +/-5%