Search Results for npc-1220-030-a-1-s
nacs | Amphenol Global Search | Amphenol
IPC-M350 is an ideal connector solution for battery interconnects, eMobility charging, and other DC power distribution applications. Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions.
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
1/4"-20 dual studs on 5/8" centers 1/4"-20 dual PEMS on 5/8 in. centers (side ground) Battery and return wire sizes #8 to #1 AWG: Ground wire size #10 to #2 AWG (based on input fuse) Alarms: Alarm indicators: Power, breaker/fuse alarms: Alarm card power rating: 1W: Alarm wire size: Solid: #26 to #22 AWG: Relay contact ratings: 0.6A at 60 VDC ...
WireLock ® - 10174399-120KCLF - Amphenol CS
10174393-120KCLF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 20pin C Coding
BNC Straight Crimp Plug Belden 4731P Belden 4731R 75 Ohm 12G Optimized
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 10 M 12G 095-850-215M10L.
CABLE CONNECTOR - PCB
Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
TECHNICAL NOTE - amphenol-socapex.com
1.2. INSERTION Push on the tool to insert the contact into the insulator cavity, make sure you stay in the axis of the contact and the cavity Push the contact to the bottom of the cavity 1.3. CHECK Visual : the insulator must not have any cracks Retention : pinch the cable and pull it gently
PwrBlade ULTRA® Connector System - Amphenol CS
PwrBlade® ULTRA s design offers an overall height reduction of 24% to reduce airflow impedance in highdensity power supplies. Three contact choices are available; High Power, Low Power, and Signal. Keywords: PwrBlade Connectors; PwrBlade ULTRA Connector System; high power connectors; low power connectors Created Date: 3/13/2023 9:32:51 PM
Amphenol Network Solutions > Quickly add to overhead fiber raceway with ...
The WaveTrax two-inch Cable Rack Bracket supports two-inch wide trough level with standard cable rack. The snap-together WaveTrax overhead cable raceway system from Amphenol Telect reduces time spent on installations and retrofits.
78207-120HLF | PV™ | Amphenol
Amphenol is one of the leading manufacturers of pv crimp. Contact us today for more details of dubox , part number 78207-120HLF.
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
www.amphenol-sensors.com
www.amphenol-sensors.com
Amphenol Network Solutions > Quickly add to overhead fiber raceway with ...
Overview. The two-inch C-Bracket is installed directly below threaded rod along a horizontal fiber raceway. The C-Bracket requires the use of 5/8" Threaded Rod, which can be bought under Amphenol Network Solutions PN 027-1000-4002
Minitek ® Pwr Hybrid 3.0 Header - 10160920-1240100LF
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0, part number 10160920-1240100LF.
Amphenol Network Solutions > POWER STRIP
Overview . Mounts on front/rear of frame or base filler unit; meets UL standards and is pre-wired with two 3-wire raceway receptacles; Includes all necessary mounting hardware
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in (3.61 mm to 3.68 mm) Radius 0.005 in (0.13 mm) maxi u 0.049 in to 0.052 in (1 .24 mm to 1 32 mm) 0. 393 i n t o 0 ...
12402408E512A | USB 2.0 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 2 .0, part number 12402408E512A