Search Results for npc-1220-100-d-3-n
Procedure Document Template - rfstechnologies.com
o Example: If your purchase order has 5 lines of which you invoice for lines 2 and 3 only, your invoice must reference PO line number 2 and number 3 • Detailed description of goods purchased (including quantity, unit price, and unit of measure) and / or services rendered
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: GPS Combination Antennas Product name/Type no: GPS-C 150/LTE800 GPS-C 900/1800/UMTS GPS-C 162-174/851-869 MHz GPS-C 900/1800/UMTS/WIFI
TM260 50/200kHz, 1kW, w/ V2 Bracket, Navico BL, DT - AIRMAR EMEA
Wiring D-91-1119. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48
ポジトロニックブースへのアクセス
ポジトロニックブースへのアクセス 青海展示棟 Bホール 小間番号:BG-15 an Amphenol company TECHNO-FRONTIER 2021 BG-15 ポジトロニック
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK503 With Cover: 9.5: 2P-30P: YK503xx2xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
U95L2B1107A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95L2B1107A
TFC Product Information Sheet Type: Passive RF Digital Splitter, 5-1002 ...
TFC Product Information Sheet Type: Passive RF Digital Splitter, 5-1002 MHz 2-Way Document: tfc-dsh10026r.doc Revision: 2.27.2013 Page: 2 of 2
Telaire T6613/T6615 Series Development Kit
Figure 3: Completing the Software Installation Installing the Device Drivers A third party vendor supplies the device drivers for the USB communications software. The Setup Wizard should automatically load their driver installation software. However, if the software has to be loaded manually, then you can find that installation program in the
main | B175 Low Chirp, 1kW, 12° Tilt, Si-Tex 8-Pin, DT
B175 Low Chirp, 1kW, 12° Tilt, Si-Tex 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
TEMPOSONICS LP
7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Current Output: Pin No. Wire Color Function 1 Blue 4 to 20 mA, 0 to 20 mA 20 to 4 mA, or 20 to 0 mA 2 Green Return for Pin 1 3 Yellow N/C 4 Orange N/C 5 Red Customer Supplied Power (+ Vdc)* 6 Black DC Ground 7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Digital Output: (PWM or Start/Stop)
TFC Product Information Sheet Type: Passive RF Digital Splitter, 5-1002 ...
TFC Product Information Sheet Type: Passive RF Digital Splitter, 5-1002 MHz 2-Way Document: tfc-dsh10026r.doc Revision: 2.27.2013 Page: 2 of 2
CONFIGURATION ROHS NON-COMPLIANT CONTROL LEVEL: DATE .0800 TRIM CABLE ...
control level: 3 - rel. nrn 34313 09/07 jmc a dcn 35540 11/07 jmc rohs non-compliant checked: approved: drawn: e.m. simulation: jmc 09/14/07 jmc 09/14/07 mmh 09/14/07 n/a 60°.0800 per bom date approved revision history rev description per bom third angle projection sv microwave, inc. sheet 1 of 1 size dwg. no. b material: unless otherwise ...
A MSM 11/29/11 B 8000003953 UPDATED ITEM #3 AND ADDED FRONT SHEET HC 6 ...
3 pmru03 universal back channel 2 6.74 lbs 4 gb-04145 1/2" x 1-1/2" galv bolt kit 8 0.13 lbs 1 5 gwf-04 1/2" galv flat washer 20 0.03 lbs 1 6 mt-379 1/2" x 12" galv threaded rod 4 0.66 lbs 1 7 gwl-04 1/2" galv lock washer 8 0.01 lbs 1 revisions rev. ecn description by date a msm 11/29/11
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Thermal Coefficient of Zero ± 5 µV/V/°C 3 Thermal Coefficient of Resistance 0.38 %/°C 3 Thermal Coefficient of Sensitivity –0.19 %FSO/°C 3 Zero Thermal Repeatability ± 0.2 %FSO 4 1. 0 kPaA for absolute sensors, 0 kPaG for differential or gage sensors. 2. Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C), typical 4.
8-port Planar Array Antenna, 3300–3800 MHz, 90° HPBW, 1x RET, with M ...
Gain, dBi 16.3 16.4 Beamwidth, Horizontal, degrees 65 63 Beamwidth, Horizontal Tolerance, degrees ±3.2 ±2.8 Beamwidth, Vertical, degrees 6.7 6.3 Front-to-Back Total Power at 180° ± 30°, dB 23 23 USLS (First Lobe), dB 18 18 Electrical Specifications, Service Beam Frequency Band, MHz 3300–3600 3600–3800 Steered 0° Gain, dBi 20.5 20.8
HB158-U12S24-410LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
www.amphenol-airlb.de
D-ZM-12088-01-OO ppa Jan Meemken Direktor CBE Germany Uberwachungsaudits. Ausgabe 3 Das Audit für dieses Zeffikat begann am 04.10.2018 Die vorherige Zertifikatsausgabe war bis einschließlich 13.12.2018 gültig Freigegeben durch Hagen Senne Leiter der Zertifizierungsstelle SGS-TÜV GmbH Am TÜV 1 66280 Sulzbach (Germany)
NPA Low Pressure - amphenol-sensors.com
I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation 2 inH2O 5 inH2O Parameter Units Min Max Min Max Offset Counts 1311 1966 1442 1835 Span Counts 13106 13106. 5 Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --
ZTP-135BS Thermometrics Thermopile IR Sensor
100 6.235 6.516 6.804. Typical ZTP-135BS Characteristic Data Sensitivity Field of View Parameter Limits Units Condition Min Typ Max Field of View 80 85 90 Degree 50% of Maximum Output Filter Transmission Data. Outline of Sensor Package and Pin Arrangement (unit: mm) THERMISTOR GND THERMOPILE GND THERMISTOR