Search Results for npc-1220-100-d-3-n
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Trex-Onics® Industrial Ethernet CAT7A Cable - TPC Wire
3 1 4 specifications color code pair no. color 1 blue - white 2 orange - white 3 green - white 4 brown - white ordering information (minimum purchase may be required if product not stocked) part no. conductor size nom. insul. wall (in) overall shield jacket wall (in) nominal o.d. (in) wt. (lbs) per 1000' 60067 26 awg (7 x 0.0063") 0.010 yes 0. ...
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Duplex Filters DPF 70/...-125 - AMPHENOL PROCOM
Model Product No. DPF 70/22-125: 200000271: Add to quote: DPF 70/33-125: 200000287: Add to quote: DPF 70/44-125: 200000435: Add to quote
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Coach ™ WiFi 6E Multiband MIMO Antennas for Permanent Mount Applications
These low-profile, permanent-mount antennas enables high data rate connectivity for fleet, rail, mass transit, public safety, and M2M applications. The platform combines multiple antenna elements to deliver multiband coverage in one IP67-rated housing. A single stud mount cable exit simplifies
4285–00 Fuse and Distribution Module - Charles Industries
3. Ship the equipment, purchase order, and above-listed information, transportation prepaid, to the ser-vice center address shown below. Section 428-500-204 7 CI Service Center Route 40 East Casey, IL 62420–2054 4. Most repaired or replaced units will be returned within 30 or 45 days, depending on the product type
PROTIMETER Timbermaster - amphenol-sensors.com
ting is changed (see section 3). 1 Using the Protimeter Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per ...
Amphenol
3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is reached. The sample weight is determined by the size and m easurement range of the Speedy that ...
SS175 High Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
SS175 High Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
B75 Medium Chirp, 600W, 12° Tilt, Humminbird 21-Pin, DT
B75 Medium Chirp, 600W, 12° Tilt, Humminbird 21-Pin, DT
FCE17E09PE640 | Filtered D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Filtered D-Sub FCE17 Series,Partnumber FCE17E09PE640
NTC Type JR - amphenol-sensors.com
D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5%
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Ventostat T8002-ACD Series CO Transmitters
or 3% of the reading (whichever is greater) @72°F (22°C) when compared against factory certified reference* T8002-ACD ±-80 ppm CO 2 or 4% of the reading (whichever is greater) @72°F (22°C) when compared against factory certified reference Non-Linearity < 1% of FS Stability With ABC Logic enabled (default setting for T8002-ACD-
Declaration of Conformity to RoHS - Amphenol RF
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
NTC Type NDL - amphenol-sensors.com
0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature
English – Page 2 – LID Technologies
The ESCL, short for Electronic Steering Column Lock, started in 2021 in order to address the growing need of motorcycle manufacturers to offer Passive Start functions coupled with pressure monitoring and to respond to new RFQ’s. Our goal through this time has been to improve our concept in order to reach the demands of the motorcycle market by offering solutions and innovation at controlled ...