Search Results for npi-15a-352-s-h
SIMM3023PNPBR - Amphenol Air LB
Module With angled PCD contacts (SIM monomodule) Pin Without peripheral sealing Contacts #23 Tin-plated with Lead Polarization N
Rugged Junction Boxes - Amphenol Aerospace | 6U VPX 25G 144-Channel ...
Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote. Dimensional Information. Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title. Email address ...
EBY Electro - Search for a Part
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
ASRN7A22S - Amphenol Air LB
Plug ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 2
SIMEG0118NSD - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
CC1339D04L - Amphenol Air LB
Clamp CC1339 Light Size 04
2012-03-01 Thank You Letter To AST Team-from Amphenol CEO Adam
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
High Frequency Cable Assemblies | SV Microwave
SV Microwave offers a complete line of high frequency cable assemblies. Check out the product's features and benefits and place your order today.
US Navy awards contracts for more Arleigh Burke-class destroyers
The U.S. Navy recently awarded shipbuilders Huntington Ingalls Industries and General Dynamics Bath Iron Works contracts to build several Arleigh Burke-class guided-missile destroyers. Bath Iron Works' contract is for the design and construction of three ships, while Huntington Ingalls’ contract is for six ships.
Metallic rail RoHS Anodization + Cadmium bichromate plating (not ...
Metallic rail Not RoHS Anodization + Cadmium bichromate plating (not conductive) 7 modules
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
T1C IRE CABLE C0R1 • S A 00 52 35 • CANADA 00 545 0 22 • E9IC 00 2 3 6 6 speci˜cations subject to change. For comlete speci˜cations and availability, ask our tPC sales representative or call 800-521-7935. 226 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ specialty Quic-Connects™ eternet Cable Assemblies
LARGE ANTENNA POLE MOUNT - Amphenol Antenna Solutions
OUTSIDE MOUNTING BRACKET (PART OF ANTENNA) 4 6 2 3 4 5 4 6 5 1 7 5 6 4 MKS09P06 LARGE ANTENNA POLE MOUNT (A copy of these instructions to be included in each mounting ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
2011-10-23 Mountain-climbing activity,more than 500 staffs took ... - ASTer
Mountain-climbing activity,more than 500 staffs took part in it. Last:2011-04-17 Tug of war and parent-child activity Next:2013-03-28 Amphenol Table Tennis Games
GPS Antenna with a 1⁄4 λ Mobile Antenna for the UMTS Band
Connection(s) (GPS) FME(m) (male for GPS) + FME(f) (female for mobile antenna) Mounting (GPS) 18.0 mm dia. hole for roof thickness upto 2.0 mm 18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm 19.0 mm dia. hole for roof thickness 3.5 - 7.5 mm Tools for mounting included Antenna Type (GPS) Active patch antenna
RJE7148814T3 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE7148814T3.
main | M135 Medium Chirp, 1kW, Garmin 12-Pin, DO
M135 Medium Chirp, 1kW, Garmin 12-Pin, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Website Registration - amphenol-ns.com
After registering, here's what you can access: Order status with planned ship dates and tracking numbers once your order ships; Invoices ; Pack slips ; Visibility to shipping location; Confirmation of the planned Ship To and Ship Via in our system. For each order, you can also subcribe to receive email notifications for ship dates.
ASRS7A13S - Amphenol Air LB
Plug ASR Non metallized 10 socket contacts size 22 (A1) Polarizing 3