Search Results for nsa8420-9
2L4U4VT360X06F wxys4 - amphenol-antennas.com
MAX dBi 6.8 6.9 8.7 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° Elevation Beamwidth (3 dB) degrees 25.3° ± 5.9° 25.9° ± 7° 25.1° ± 6.3° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25
696-900 / 696-900 MHz
Vertical Beamwidth 9.7° 8.2° Gain 16.4 dBi 17.8 dBi Electrical Downtilt 0-10° Impedance 50Ω VSWR ≤ 1.5:1 Upper Sidelobe Suppression > 18 dB > 18 dB Front-to-Back Ratio > 25 dB > 25 dB Isolation Between Ports > 25 dB IM3 (2x20W carrier) < -153 dBc Input Power (4x) 500 W Total Number of Connectors Antennas has 4 connectors located at the bottom
696-960 / 1695-2180 / 1695-2180 MHz - amphenol-antennas.com
3-Point Mounting Bracket Kit MKS09P02 50-115 mm 2.0-4.5 in 4.1 kg 9 lbs 3-Point Mounting & Downtilt Bracket Kit MKS09T02 50-115 mm 2.0-4.5 in 6.4 kg 14 lbs Mounting Kit Ordering Options All mounting bracket kits are ordered separately unless otherwise indicated. Select Electrical Tilt Type Actuator Description
Model 086C04 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
Model 086C04 Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 1k lbf, 5 mV/lbf (1.1 mV/N) Installation and Operating Manual For assistance with the operation of this product,
6782-6165-dB - Sheet1
4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t ...
0J áPÇRE Level Plus Ê Tank SLAYER - Temposonics
Leel Plus ® Tank SLAER ® 取扱説明書 I 3 I 1. お問い合わせ先 米国 全般 Tel: +1-919-677-0100 Fax: +1-919-677-2343 Eメール: [email protected]
Duplexer - amphenol-antennas.com
Dimensions (Height x Width x Depth) 206 x 125 x 40 mm 8.1 x 4.9 x 1.6 in Weight 2.3 kg 5.1 lbs Packing Dimensions (H x W x D) 400 x 200 x 130 mm 15.7 x 7.9 x 5.1 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
696-960 / 1695-2400 / 1695-2400 MHz
Vertical Beamwidth 10.4° 8.9° 6.4° 6.0° 5.4° 5.0° Gain 16.4 dBi 17.8 dBi 17.4 dBi 18.0 dBi 18.3 dBi 18.3 dBi Electrical Downtilt 5-15° 5-15° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 16 dB Typical > 19 dB Typical Front-to-Back Ratio > 26 dB > 30 dB In-Band Isolation > 25 dB > 25 dB Isolation Between Ports ...
Model 086C02 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
Model 086C02 Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N) Installation and Operating Manual For assistance with the operation of this product,
2C2U3MT360X06F wxys4 - Amphenol Antenna Solutions
9 of 13 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Vertical Beamwidth 11.7° 9.7° 6.0° 5.5° 5.0° Gain 14.1 dBi 15.0 dBi 16.7 dBi 16.9 dBi 17.2 dBi Electrical Downtilt 0-12° 0-10° Impedance 50˜ 50˜ VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 17 dB Typical > 18 dB Typical Front-to-Back Ratio > 30 dB > 25 dB In-Band Isolation > 23 dB > 25 dB Isolation Between Ports > 30 dB > 30 dB
696-900 MHz / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 50-115 mm 2.0-4.5 in 4.1 kg 9.0 lbs Bottom View REV012516O www.amphenol-antennas.com 2 of 5 696-900 MHz / 696-900 MHz Location of the MDCU or MDDU for RET Control Tilt indicators covered by transparent caps. Manual adjustment is accessed by
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 2 M
N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 175101-R1-09.00 N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 M 175101-R2-M4.00 N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 20 M ARC 095-909-174M20L
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
Dimensions (L x D) 4.9 x 1.75 in (124 x 44.5 mm) Weight 8.8 oz (249 g) Power Supply Battery 9 V NEDA 1604A or IEC 6LR61 Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone CCS003 Storage Case 9 V ...
Temposonics
Temposonics® Absolute, berührungslose Positionssensoren R-Serie Katalog 0,5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
1695-2180 / 1695-2180 MHz QUAD654W0000x Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
PRM2103 FOR COMMUNITY, TRAFFIC, OR AIRCRAFT NOISE MONITORING OUTDOOR - PCB
COMPLIANCE IEC 61672-1 (2002) Class 1 and ANSI S1.40-1984 with Model 831 IEC 61326-1 (2005) EMC requirements for electrical equipment IEC 61010-1 (2001) Safety
4U4MT360X06F xys4-GPS
BASTA dBi 5.9 ± 0.8 MAX dBi 6.7 Azimuth Beamwidth (3 dB) degrees 360° Elevation Beamwidth (3 dB) degrees 29.5° ± 6.1° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc N/A Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 Input ...
TRIAXIAL DC RESPONSE ACCELEROMETER
Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SENSORS FOR UNDERWATER MEASUREMENT - PCB
ruggedness, and high stiffness in order to obtain a high frequency response. Strict quality control inspection and standards Small footprint allows for mounting on models, or within limited size testing environments
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Electrical Characteristics 790-960 MHz 1710-2170 MHz DISCONTINUED
790-960 / 1710-2170 MHz 5863200 Dual Band | Panel Antenna | XX-Pol | 68° / 65° | 16.5 / 18.1 dBi | Variable Tilt Ordering Options Model Number
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Rubber Antenna with Universal FME-Connection System for Portable ...
Rubber Antenna with Universal FME-Connection System for Portable Equipment in the 2 m Band DESCRIPTION Sturdy, conical, flexible rubber antenna
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets: RET 18.9 kg 41.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 930 N 209 lbf Side 550 N 124 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
AT04-08PA | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BPF 112-136 - AMPHENOL PROCOM
BPF 112-136 is an LC band-pass filter. Allows the whole 112 – 136 MHz band to pass. Good out of band rejection. Can be used as a preselector to protect a receiver against interferences from transmitters normally being outside the band-pass range.
Temposonics
Temposonics® Absolute, berührungslose Positionssensoren R-Serie Katalog 0,5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet
2C4U3MB180X06F wxys4 - Amphenol Antenna Solutions
Azimuth Beamwidth (3 dB) degrees 95.9° ± 18.6° 73.3° ± 23.4° Elevation Beamwidth (3 dB) degrees 83.7° ± 11.7° 75.5° ± 14.9° Electrical Downtilt degrees (w) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 ...
Automotive | Markets | Amphenol
Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm. Amphenol Automotive Connection Systems Automotive Mast Antenna Amphenol's fiber glass mast antenna is widely used in pickup trucks. The antenna covers AM, FM and DAB frequency bands. ...
USCM SERIES - Amphenol Technical Products International
Page 9 . USCM Series 4Way Plugs Keying Color Part Number Description X - Key Black USCM004-005 4 Way Plug, X-Key, Black Gray USCM004-007 4 Way Plug, X-Key, Gray Y - Key Black USCM004-009 4 Way Plug, Y-Key, Black Gray USCM004-011 4 Way Plug, Y-Key, Gray Z - Key Black USCM004-013 4 Way Plug, Z-Key, Black ...
696-896 / 1710-2170 MHz - Amphenol Antenna Solutions
REV080216O www.amphenol-antennas.com 4 of 6 696-896 / 1710-2170 MHz HTXCW451619x000 Dual Band | Panel Antenna | XX-Pol | 45° / 46° | 16.3 / 18.5 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
awm-3p | Amphenol Global Search | Amphenol
b atm04-3p-xxx a3 11 d.parks 18/jun/13 none receptacle, 3 pin, atm series 16.2 41.2 requires contact retention wedge awm-3p standard molded color is grey. additional colors shown in part number chart are available via special order. 20.7 color part number part number chart grey black blue brown green red white yellow atm04-3p atm04-3p-blk atm04 ...
Amphenol RF
Created Date: 4/19/2001 9:35:37 AM
PCB spec sheet.asp?item id=15920&model
[9] OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. Entered: AP Engineer: JJD Sales: RM Approved: NJF Spec Number: Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 60428
Amphenol RF
Author: HyperGEAR,Inc. Created Date: 10/25/2008 9:08:34 AM
BASTA - 6800400N B - Amphenol Antenna Solutions
Values based on NGMN-P-BASTA version 9.6 requirements. REV011017A www.amphenol-antennas.com 1 of 5 ELECTRICAL CHARACTERISTICS R1 Frequency Bands 698-960 MHz 698-790 MHz 790-890 MHz 890-960 MHz Gain 16.5 dBi 17.0 dBi 17.5 dBi
MODEL 378B11 1/2 PRESSURE FIELD MICROPHONE
pcb.com | 1 800 828 8840 USE OF MODEL 378B11. Model 378B11 is a 1/2 in (12 mm) prepolarized microphone and . preamplifier high sensitivity system, with the capability of measuring
2C2UT360X06F xys1 - Amphenol Antenna Solutions
Gain dBi 8.2 8.1 8.3 8.4 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° 360° Elevation Beamwidth (3 dB) degrees 17° 16° 15° 14° Electrical Downtilt degrees (y) 0°, 6°Impedance Ohms 50Ω
4.1-9.5 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of 4.1-9.5 Adapters designed for radio frequency applications. 4.1-9.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
C2U2VT070X06F wxys5 - Amphenol Antenna Solutions
3-SECTOR (CLOVER-SHAPE) 23.9 IN FIXED TILT ELECTRICAL SPECIFICATIONS R1 R2 R3 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960 Polarization --- ±45° Gain BASTA dBi 9.1 ± 0.9 9.3 ± 0.8 MAX dBi 10.0 10.1 Azimuth Beamwidth (3 dB) degrees 88.9° ± 8.9° 83.4° ± 9.1°
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
NPX1 NovaSensor Sensors
9 P17 General purpose I/O or Modulator for UHF transmitter 2 10 P15 General purpose I/O or external system clock reference input 11 P14 General purpose I/O or Modulator for UHF transmitter 2 12 IN1 LF receiver channel 1, positive input 13 IN2 LF receiver channel 2, negative input 14 IN3 LF receiver channel 2, positive input
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs s. Bottom View of Antenna Dimensions 696-900 / 696-900 MHz QUAD454C0000x Twin Band | Quad Port | Panel Antenna | (2x) X-Pol | 43° / 43° | 15.1 / 15.1 dBi | Variable Tilt Quoted performance parameters are provided to offer typical or range values only and may ...
ROTARY TORQUE, W/AUTO ID - pcb.com
104.9 mm x 68.3 mm x 74.7 mm [7] Weight 2.2 lb 1000 gm Mounting 3/4 inch Sq Drive 19.05 mm Sq Drive [8] Sensing Element Strain Gage Strain Gage Housing Material Aluminum Aluminum Shaft Material Steel Steel Electrical Connector PT02H-12-10P PT02H-12-10P Maximum Speed 2000 RPM 2000 RPM ...
Piher Sensing Systems's wire mount open Loop hall Effect curr
Title: Piher Sensing Systems's wire mount open Loop hall Effect curr… Author: Antonio Beasain Aranda Created Date: 9/19/2023 10:27:58 AM
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme