Search Results for nsa8420-9
pt02a-8-4p 025 | Amphenol Global Search | Amphenol
PT02A-10-6P(025) YES CONNECTOR, ELECTRICAL, RECPETACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
1001-6113-0X - Model
G ADDED XMA TO MARKING 15-32511/9/15 T.KUHN. Title: 1001-6113-0X - Model Author: CMcCormick ...
Application Note
%PDF-1.7 %âãÏÓ 62 0 obj > endobj xref 62 113 0000000016 00000 n 0000003033 00000 n 0000003160 00000 n 0000004416 00000 n 0000004532 00000 n 0000004670 00000 n 0000004808 00000 n 0000004946 00000 n 0000005084 00000 n 0000005222 00000 n 0000005360 00000 n 0000005498 00000 n 0000005636 00000 n 0000005774 00000 n 0000005912 00000 n 0000006050 00000 n 0000006188 00000 n 0000006324 00000 n ...
ECHOPLUS® - PCB
[1]Conversion Factor 1g = 9.81 m/s². [2]Zero-based, least-squares, straight line method. [3]Typical. Date: 02/19/2020 Date: 02/19/2020 Date: 02/19/2020 Date: 02/19/2020 48612 Entered: LK Engineer: KL Sales: MC Approved: JWH Spec Number: Phone: 800-959-4464 Fax: 716-684-3823 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY 14043
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs s. Bottom View of Antenna Dimensions 696-900 / 696-900 MHz QUAD454C0000x Twin Band | Quad Port | Panel Antenna | (2x) X-Pol | 43° / 43° | 15.1 / 15.1 dBi | Variable Tilt Quoted performance parameters are provided to offer typical or range values only and may ...
6890100 Spec Sheet - Amphenol Antenna Solutions
0900181/00 Brackets for pole 48 to 115 mm (1.9 to 4.5 in) 3.4 kg 7.5 lbs This antenna cannot be mechanically downtilted. Location of the MDCU for RET Control Tilt indicator covered by a transparent cap. Manual adjustment is accessed by removing the cap. Knob colour is same as connectors.
CU3VB070X06Fwxys4 - amphenol-antennas.com
CU3VB070X06Fwxys4 REV121223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 12 (1x) 696-960 | (1x) 1695-2700 | (3x) 3300-4200 MHz 20-Port Canister Antenna
Amphenol Invotec
Created Date: 2/9/2022 7:31:13 AM
696-900 MHz - amphenol-antennas.com
3-Point Mounting & Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs Confi guration Options Part Number Image Product Description This antenna model cannot be used with Amphenol’s UNICELL 3-sector antenna enclosures.
696-896 / 1695-2180 MHz - amphenol-antennas.com
174 mm [6.9 in] 79.5 mm [3.1 in] Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
2C4U3MS070X06F wxys4 - Amphenol Antenna Solutions
BASTA dBi 9.0 ± 0.4 MAX dBi 9.4 Azimuth Beamwidth (3 dB) degrees 55.3° ± 6.0° Elevation Beamwidth (3 dB) degrees 40.8° ± 5.6° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Front-to-Back Ratio dB > 24 Isolation
In-Hull Tank Kit for M260, M265C
Replacement In-Hull Tank Kit. Fits: M260, M265C. Contains: Upper and Lower Tank Assembly, Hardware Kit and Cork Liner
AirMax VSe® Connector System - Amphenol CS
NUMBER GS-12-0956 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 1 AirMax VSe®,VS2® Connector System of 13 E AUTHORIZED BY DATE Terry Luo 2021-02-03
Twin Band | Twin Beam Panel Antenna | 2x X-Pol | 33° | Variable Tilt
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs Bottom View REV061818O www.amphenol-antennas.com 2 of 4 696-900 MHz / 696-900 MHz HTXC033S18x000 Twin Band | Twin Beam Panel Antenna | 2x X-Pol | 33° | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and ...
PRM2103 FOR COMMUNITY, TRAFFIC, OR AIRCRAFT NOISE MONITORING OUTDOOR - PCB
larsondavis.com | 1 716 926 8243 MODEL PRM2103 FOR COMMUNITY, TRAFFIC, OR AIRCRAFT NOISE MONITORING The Larson Davis PRM2103 has been designed to be used with an environmental shroud for portable or permanent outdoor use
Paddlewheel Kit for DST800 - AIRMAR EMEA
Thru-hull spares kit for DST800 with valve Triducer® Multisensor . Contains: 1 paddlewheel and shaft (new shorter pin), 4 O-rings
B617V Bronze Low-Profile Housing with Integrated Valve
Thru-Hull Low-Profile Housing. 2-12 Thread. Fits: Airmar DT800, DST800, UST850, UDST800 and Smart™ Sensors. Contains: Nut, Washer
In-Hull Tank - airmar-emea.com
Replacement Foam Filled Tank Only. Fits: R199, R299, R399, R111, R599C.
695-960 / 1710-6000 MHz - Amphenol Antenna Solutions
N-Type Female, 4.1/9.5 Mini-DIN Female or 7/16 DIN Female +0.3 m (11.8 in) RG303 Cable / Rear Passive Intermodulation (2x10W) 5052400 N-Type Female-153 dBc PIM value for N-Type only applicable at date of manufacture 5052400-mDIN 4.1/9.5 Mini-DIN -153 dBc 5052400-DIN 7/16-DIN -153 dBc Mechanical Characteristics Radome Material/Color UV Stable ...
MobiMASTER – Control unit ICU 600 - El-Cab
Voltage. Nominal 24 V DC Supply 12-36 V DC. Power consumption . Operating Max 0,2 A at 24V supply. Data communication . RS 485 and IBIS slave and RS232 as standard