Search Results for nsa8420-9
DC RESPONSE ACCELEROMETER - PCB
Magnetic Sensitivity 40 µg/gauss 3.9 (m/s²)/Tesla [2] Electrical Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 5 mA ≤ 5 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6] Common Mode Voltage(± 0.1 VDC) + 1.65 VDC + 1.65 VDC
696-896 / 1710-2170 MHz - Amphenol Antenna Solutions
3-Point Mounting & Downtilt Bracket Kit MKS09T03 50-115 mm 2.0-4.5 in 4.1 kg 9.0 lbs Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
2L4U4VT360X06F wxys4 - amphenol-antennas.com
MAX dBi 6.8 6.9 8.7 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° Elevation Beamwidth (3 dB) degrees 25.3° ± 5.9° 25.9° ± 7° 25.1° ± 6.3° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25
Power Splitter - amphenol-antennas.com
Power Splitter APS-xx-WBS-LP-NF-CC Power Splitter | 380-2700 MHz | N-Type Female | Square Body Ordering Options 2-Way Splitter 3-Way Splitter 4-Way Splitter
Wiring guide for dual-output vibration and temperature sensors
Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: +1 (301) 330-8811 Tel: +1 800 WILCOXON Fax: +1 (301) 330-8873
Model 061A60 Mounting adaptor, 3/4-16 thd, 316L SS (for Model ... - PCB
mounting torque on 9/16 hex, 5-6 ft-lbs [.691-.830 m kg] dimensions shown are for .480 [12.19] thick wall counterbore thicker walls seal surface should be flat and free of tools marks with a 63 finish drill perpendicular to mounting surface to withiin ±1° 1 recommended mounting torque on .875 [22.23] hex 7-8 ft-lbs [10-11 nm] 2 3 4 5.495 [12.57]
2C4U3MB180X06F wxys4 - Amphenol Antenna Solutions
Azimuth Beamwidth (3 dB) degrees 95.9° ± 18.6° 73.3° ± 23.4° Elevation Beamwidth (3 dB) degrees 83.7° ± 11.7° 75.5° ± 14.9° Electrical Downtilt degrees (w) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 ...
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
www.amphenolrf.com
%PDF-1.2 %âãÏÓ 3 0 obj /Linearized 1 /O 5 /H [ 877 181 ] /L 67762 /E 67439 /N 1 /T 67585 >> endobj xref 3 24 0000000016 00000 n 0000000824 00000 n 0000001058 00000 n 0000001263 00000 n 0000001365 00000 n 0000001544 00000 n 0000001565 00000 n 0000009778 00000 n 0000009800 00000 n 0000017950 00000 n 0000017972 00000 n 0000026076 00000 n ...
696-900 / 696-900 MHz - Amphenol Antenna Solutions
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
jobs | Amphenol Global Search | Amphenol
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
type | Amphenol Global Search | Amphenol
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water.
Automotive | Markets - Amphenol
Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm. Amphenol Automotive Connection Systems Automotive Mast Antenna Amphenol's fiber glass mast antenna is widely used in pickup trucks. The antenna covers AM, FM and DAB frequency bands. ...
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Technical features - RFS Technologies
1400 9.08 2.77 0.80 1500 9.45 2.88 0.77 1700 10.20 3.09 0.71 1800 10.50 3.20 0.69 2000 11.20 3.40 0.65 2100 11.50 3.50 0.63 PRODUCT DATASHEET ICA12-50JPLB 1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications, Black Jacket ICA12-50JPLB REV : I REV DATE : 29 Aug 2024 www.rfstechnologies.com
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/30/2008 9:48:52 AM
Automotive | Markets - Amphenol
Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm. Amphenol Automotive Connection Systems Automotive Mast Antenna Amphenol's fiber glass mast antenna is widely used in pickup trucks. The antenna covers AM, FM and DAB frequency bands. ...
696-900 / 696-900 MHz - amphenol-antennas.com
2-Point Mounting and Downtilt Bracket Kit 36210006 40-115 mm 1.6-4.5 in 4.1 kg 9 lbs 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
NPX1 NovaSensor Sensors
9 P17 General purpose I/O or Modulator for UHF transmitter 2 10 P15 General purpose I/O or external system clock reference input 11 P14 General purpose I/O or Modulator for UHF transmitter 2 12 IN1 LF receiver channel 1, positive input 13 IN2 LF receiver channel 2, negative input 14 IN3 LF receiver channel 2, positive input
3713E1150G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.