Search Results for nsa8420-9
ms3108a | Amphenol Global Search | Amphenol
MS3108A | Amphenol Global Search | Amphenol ROTARY TRANSFORMER TORQUE SENSOR Electrical Connector MS3102A -14S-5P MS3102A -14S-5P Torsional Stiffness 85 kin-lb/radian 9.6 kN-m/radian Rotating Inertia 0.0026 in-lb-sec2 0.0003 N-m-sec2 Maximum Speed 15,000 RPM 15,000 RPM [6] All specifications are at room temperature unless otherwise specified.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - pcb.com
Dimensions (L x D) 4.9 x 1.75 in (124 x 44.5 mm) Weight 8.8 oz (249 g) Power Supply Battery 9 V NEDA 1604A or IEC 6LR61 Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone
pakistan | Amphenol Global Search | Amphenol
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
ma7cae1200-s1 | Amphenol Global Search | Amphenol
ma7cae1700-s1 4.5~7.5 mm 11.0~15.0 mm ma7cae1700-s2 ma7cae1700-s3 7.5~11.0 mm e type, normal key (e型, 0转位角) ma7cae1700-sx xxxx Ø 25.8 ref 67.0 24.9 notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2 ...
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Bottom View of Antenna 1695-2180 / 1695-2180 MHz QUAD336W0000x Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
696-960 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
Vertical Beamwidth 9.9° 8.3° 6.0° 5.0° 4.8° 4.8° Gain 16.8 dBi 17.7 dBi 17.9 dBi 18.5 dBi 18.8 dBi 18.8 dBi Electrical Downtilt 0-10° 0-10° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 18 dB Typical > 17 dB Typical Front-to-Back Ratio > 27 dB > 28 dB In-Band Isolation > 25 dB > 28 dB Isolation Between Ports > 30 ...
2C2U3MT360X06F wxys4 - Amphenol Antenna Solutions
9 of 13 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
18.9 kg 41.7 lbs Antenna with Mounting Bracket Kit MKS09T02 21.2 kg 46.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 707 N 159 lbf Side 419 N 94 lbf Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1782 x 809 x 188 mm 70.1 x 31.9 x 7.4 in Weight without Mounting Brackets: MET 48.1 kg 106 lbs Weight without Mounting Brackets: RET 48.4 kg 106.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Area Front 1.4 m2 15.5 ft2 Side 0.3 m2 3.6 ft2 Wind Loads (160 km/hr or 100 mph) Front 1931 N 434 lbf Side 409 N 92 lbf
power blade | Amphenol Global Search | Amphenol
Delivers more than 200A. Ideal interconnect solution for next-generation 1U/2U servers. FEATURES. Up to 75A per contact for high power and up to 45A per contact for low power. Provide excellent power density and multiple power voltage. Maximizes heat dissipation for effective system cooling. 9.6mm height. Adaptable to extreme environments.
Piher Sensing Systems's wire mount open Loop hall Effect curr
Title: Piher Sensing Systems's wire mount open Loop hall Effect curr… Author: Antonio Beasain Aranda Created Date: 9/19/2023 10:27:58 AM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 12/9/2002 2:57:50 PM
2C6U2VT360X06F wxys4 - amphenol-antennas.com
2C6U2VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 MHz 20-Port Canister Antenna OMNI 24 IN FIXED TILT REV060724NA ACROSS THE WORLD. AROUND THE CORNER.
PCB spec sheet.asp?item id=15920&model
[9] OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. Entered: AP Engineer: JJD Sales: RM Approved: NJF Spec Number: Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 Date: 4/9/2015 60428