Search Results for nsa8420-9
Amphenol RF SMPM Plug to Plug Cable Assemblies Datasheet
Full detent: ≥ 6.5 lbs (28.9 N) typical . Smooth bore: ≥ 1.5 lbs (6.7 N) typical . Title: Amphenol RF SMPM Plug to Plug Cable Assemblies Datasheet Author: Amphenol RF Subject: SMPM Plug to Plug Cable Assemblies Keywords: SMPM, smpm, coaxial connector, rf connector Created Date:
Temposonics
Temposonics
amphenol-antennas.com
%PDF-1.6 %âãÏÓ 3775 0 obj > endobj 3810 0 obj >/Filter/FlateDecode/ID[01D0E44E0EB23A42829621BDE553C632>]/Index[3775 79]/Info 3774 0 R/Length 149/Prev 4616161/Root ...
8-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 18.1 > 17.8 > 17.9 > 17.5 > 16.9 Cross Polar Ratio - Main Direction (0°) dB > 14.8 > 15.4 > 15.1 > 14.9 > 15.3 Maximum Effective Power Per Port Watts 200 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
21-033832-251 (PLUG) F G - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 24 0 obj > endobj xref 24 46 0000000016 00000 n 0000001448 00000 n 0000001547 00000 n 0000002063 00000 n 0000002528 00000 n 0000003073 00000 n 0000003184 00000 n 0000003625 00000 n 0000004156 00000 n 0000004240 00000 n 0000004748 00000 n 0000005358 00000 n 0000008222 00000 n 0000008726 00000 n 0000008839 00000 n 0000008951 00000 n 0000009329 00000 n 0000012200 00000 n ...
DISCONTINUED - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
AirMax VSe® Connector System - Amphenol CS
NUMBER GS-12-0956 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 1 AirMax VSe®,VS2® Connector System of 13 E AUTHORIZED BY DATE Terry Luo 2021-02-03
Equal Trace TR Multicoax Series - Amphenol Ardent Concepts
Note: Measurement includes TR70 Equal Trace with 6 Inches of 086 Cable, 1.85 mm Male Connector, and TR Interface
8-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 16.9 > 16.5 > 16.9 > 16.1 > 15.9 Cross Polar Ratio - Main Direction (0°) dB > 14.9 > 15.0 > 15.7 > 14.8 > 15.3 Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y3
u95 | Amphenol Global Search | Amphenol
u95-z205-xx61-341 (rohs compliant per rohs directive 2011/65/eu) optional dust cover µm of nickel on press fit tail area. 0.381-1.52 µm of matte tin over 1.27-3.81 on mating area d = with dust cover 0 = without dust cover dust cover (if ordered) shipped loose light pipe: ge lexan, optical grade u95-z205-xx81-341 vent hole for part number
Discontinued - temposonics.com
Auf dem Schüffel 9 58513 Lüdenscheid Phone: +49 2351 9587-0 E-mail: info.de@temposonics.com ITALY Branch Offi ce Phone: +39 030 988 3819 E-mail: info.it@temposonics.com FRANCE Branch Offi ce Phone: +33 6 14 060 728 E-mail: info.fr@temposonics.com UK Branch Offi ce Phone: +44 79 44 15 03 00
NMEA 0183 NMEA WeatherStation® Cable, Airmar® Connector, 45m
Airmar® Connector, 45m/148'. For use with WS-120WX, WS-220WX, H2183 and GH2183.
Model TLD086D20 Short-sledge Impulse Hammer w/force sensor & tips ... - PCB
,326,1 8@FDER :FIOENC 9@FFCM ;CNIHGNC 5OMPCN 8MCLOCGAR '9S(B4 ! ! 4 ,326.,) 50- 8@FDER :FIOENC 9@FFCM ;CNIHGNC 5OMPCN 8MCLOCGAR '9S(B4 ! ! 5 Hammer model selection involves determining the size and mass of the hammer structure which will
696-960 / 1695-2180 / 1695-2180 MHz - amphenol-antennas.com
3-Point Mounting Bracket Kit MKS09P02 50-115 mm 2.0-4.5 in 4.1 kg 9 lbs 3-Point Mounting & Downtilt Bracket Kit MKS09T02 50-115 mm 2.0-4.5 in 6.4 kg 14 lbs Mounting Kit Ordering Options All mounting bracket kits are ordered separately unless otherwise indicated. Select Electrical Tilt Type Actuator Description
Features - amphenol-antennas.com
2C6U2VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 MHz 20-Port Canister Antenna OMNI 24 IN FIXED TILT REV010225NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
www.amphenolpcd.com
www.amphenolpcd.com
Control/Instrumentation Chem-Gard 200 Single Conductor Cable
Wire and Cable otion Control Control/Instrumentation us/Data Igniter Wire Reeling Cable 91 ortable Cord ower Cable Welding Cable Thermocouple RTD Wire
Amphenol Canada Corp.
series, rugged usb usb type 'c' receptacle, single port, right angle pcb tails, 24 contacts mounting hole thread option: 3 = #2-56 unc thread m = m2.5 x 0.45 thread
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;