Search Results for nsa8420-9
AirMax POWER CONNECTOR MODULES - Amphenol CS
25 2 1 83 166 2 14.6 22.9 Yes 10087939-001LF 10087937-001LF 24 2 1 83 166 2 7.3 15.6 No 10078768-001LF 10078770-001LF 24 3 1 75 225 3 7.3 22.9 No 10078902-001LF 10078904-001LF Note: For right angle headers with one first mate/last break contact, please use the -002LF dash number option. HCI® BACKPLANE/MIDPLANE HIGH POWER MODULES
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1500 mm
6896408NG.indd. Dual band antenna, dual polarisation, 10 connectors. Independent, continuously adjustable tilt on each band. RET version, 3GPP/AISG2.0 with fi ve integrated RCUs and fi ve indicators. ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 10 colour-coded connectors located at the bottom face.
SFP+ Modules (SFP Plus) for Sale | Cables on Demand - Amphenol
Amphenol 1.5m (4.9 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity in a low-profile package. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 1.5m SFP+ cables are assembled ...
696-900 MHz / 696-900 MHz
2-Point Mounting and Downtilt Bracket Kit 36210006 50-115 mm 2.0-4.5 in 4.1 kg 9.0 lbs Bottom View REV012516O www.amphenol-antennas.com 2 of 5 696-900 MHz / 696-900 MHz Location of the MDCU or MDDU for RET Control Tilt indicators covered by transparent caps. Manual adjustment is accessed by removing the caps.
6-Port Antenna
Independent tilt on each band 0-10° / 0-10° / 0-10°. UltraLine platform with multi-array capability. MET and RET versions, 3GPP/AISG2.0. Single RET module to control all tilt angles, fully inserted inside the antenna (fi eld replaceable) Frequency Range (MHz) 698-960. 1695-2690. 1695-2690.
696-900 / 696-900 MHz - Amphenol Antenna Solutions
99.53 mm [3.9 in] 182.00 mm [7.2 in] 40.00 mm [1.6 in] 520.00 mm [20.5 in] 95 mm [3.7 in] In order to operate RET control, the transparent caps covering the tilt adjustment indicators must be engaged and locked. Do not cut them from the antenna. Location of the MDCU or MDDU for RET Control (MDCU shown) Tilt indicators covered by transparent caps.
DC RESPONSE ACCELEROMETER - PCB
0987 E-Mail: [email protected] specifications are at room temperature u. less otherwise specified.In the interest of constant product improvement, we reserve the right to change spec. 3425 Walden Avenue, Depew, NY 14043.
LUTZE Cablefix Cable Entry Systems
Reduce your cable entry footprint. Cablefix® cable entry systems provide high cable density and reduce the cabinet space required for cable entry by over 50%. This means more space for other components and in some cases may allow a smaller control enclosure to be used, saving space and reducing cost. UP TO. 80%.
Global GNSS 26 dB Timing Reference Antenna - PCTEL
Timing antenna for congested cell-site applications. Versatile – covers GPS L1, GALILEO E1, GLONASS L1, BEIDOU B1 frequencies. Powerful attenuation mitigation – via low noise, high gain amplifier, multi-stage filtering, superior out-of-band rejection and lower elevation pattern performance. Designed for safety – with transient voltage ...
LEAP ON-BOARD TRANSCEIVER 300Gb/s High Speed Optical Module
LEAP® ON-BOARD TRANSCEIVER. s High Speed Optical ModuleSMALL, FAST AND POWER EFFICIENTAmphenol ICC’s 300Gb/s Leap® High-Speed Optical Module is faster, smaller, and more cost and powe. Capable of speeds up to 25Gb/s and distances up to 100m. 300Gb/s total throughput requires only 1 sq in of board space and 5.4W of power.
MIL-DTL-3933/25 Attenuators - SV Microwave
9.0 to 14.0 15.0 to 20.0 To more easily illustrate the ordering procedure for SV Microwave QPL Attenuators, part number M3933/25-74S is shown below: M3933 /25 -74 S or N Military designator Attenuator Connector interface series SMA Dash number designation on specification sheet 18.0 GHz with attenuation of 8.0 dB S = Screened N = Non-Screened
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1305 x 809 x 191 mm 51.4 x 31.9 x 7.5 in Depth with Z-Brackets 238 mm 9.4 in Weight without Mounting Brackets: MET 31.8 kg 70 lbs Weight without Mounting Brackets: RET 32.1 kg 70.7 lbs Survival Wind Speed > 241 km/hr > 150 mph Wind Area Front 1.06 m 211.4 ft Side 0.25 m 22.7 ft Wind Loads (160 km/hr or 100 mph)
Model 086E80 Miniature Instrumented Impulse Hammer, 0 to 50 lbf ... - PCB
Installation and Operating Manual. For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ne: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.comRepair and Maintenance PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products sol. by PCB and ...
Amphenol Connectors | Cable Assemblies - Mobile, RF, Optics
Amphenol's ExtremePort™ QSFP-DD 224G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8 x 224Gb/s electrical interface. ExtremePort™ OSFP 224G Connectors. Amphenol's ExtremePort™ OSFP 224G interconnect system is ...
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
Our solutions include Wire-to-Board, Board-to-Board, Input/Output and FFC/FPC. Basics is present with its full range of products to meet the needs of our customers. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 32Gb/s (BergStik ®, Dubox ®, Minitek ®, BergStak ®, Conan ®, Rib-Cage ® ).
mfk2252aw | Amphenol Global Search | Amphenol
Search Results for nsa8420-9 NPA Low Pressure 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Amplified Output Pinout Output Option: Amplified Analog Analog Performance Parameters 5 volt Excitation 2 inH2O 5 inH2O Parameter Units Min Max Min Max Offset Volts 0.40 0.60 0.44 0.56 Span Volts 4 4
8-Port Antenna
5963300.indd. Quad band antenna, dual polarisation, 8 connectors. Independent tilt on each band 0-10° / 0-10° / 0-10° / 0-10°. Lightweight TwinLineTM platform and low windload. MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10).
91-646132-132 | Amphenol Global Search | Amphenol
Search Results for 91-646132-132. Key ISOBUS 91 Series Features. One-to-one alternative for all HD30/HDB36 parts. Compatible to other industry standard (Circular Bayonet) versions while retaining full breakaway functionality. AHDM 91 Series Plugs have a jumper (bridged contacts) between Pin 4 & 5. Search Results for 91-646132-132 Rack and Panel ...
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications. Our robust connectors are engineered to withstand the most demanding environments, ensuring mission-critical performance. Count on Amphenol Socapex for high-quality, tested interconnect ...