Search Results for nsa8420-9
TRIAXIAL DC RESPONSE ACCELEROMETER
Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SERIES 339A ACCELEROMETERS WITH EXCELLENT THERMAL STABILITY - PCB
19 to 30 VDC: 19 to 30 VDC. 18 to 30 VDC: 18 to 30 VDC. 18 to 30 VDC: 18 to 30 VDC. 21 to 30 VDC: 21 to 30 VDC. 21 to 30 VDC: Constant Current Excitation. 2 to 20 mA
MODEL 378B11 1/2 PRESSURE FIELD MICROPHONE
pcb.com | 1 800 828 8840 USE OF MODEL 378B11. Model 378B11 is a 1/2 in (12 mm) prepolarized microphone and . preamplifier high sensitivity system, with the capability of measuring
Charles Industries Opens its Second Manufacturing Facility in Nogales ...
Charles Industries Opens its Second Manufacturing Facility in Nogales, Mexico NEWS RELEASE MARCH 1 or later SCHAUMBURG, IL, USA (MARCH 1, 2023) Charles Industries, LLC, a leading manufacturer of innovative enclosed solutions, opens its sixth state-of-the-art manufacturing facility and second outside the United States in Nogales,
18-Port Canister Antenna - Amphenol Antenna Solutions
2C4U3MB180X06F. wxys0. REV021320NA. CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
8-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 18.1 > 17.8 > 17.9 > 17.5 > 16.9 Cross Polar Ratio - Main Direction (0°) dB > 14.8 > 15.4 > 15.1 > 14.9 > 15.3 Maximum Effective Power Per Port Watts 200 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
Hexaplexer - Amphenol Antenna Solutions
Dimensions (H x W x D) 209 x 328 x 54 mm 8.2 x 12.9 x 2.1 in Weight 5.6 kg 12.3 lbs Hexaplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Triplexer - Amphenol Antenna Solutions
Single Unit 243 x 195 x 55 mm 9.6 x 7.7 x 2.2 in Weight Single Unit 4.5 kg 9.9 lbs Mounting Options Pole / Wall Bracket (included) Triplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Multiband 5G cellular & 802.11ac Antennas with High Rejection ... - PCTEL
Antenna platform with purpose-designed footprint to allow seamless installation on leading public safety sports utility vehicles with narrow ridged rooftops. Supports the high-speed requirements of complex RF communication systems used for critical communications in FirstNet® public safety and Intelligent Transportation Systems (ITS).
Duplexer - amphenol-antennas.com
Packing Dimensions (H x W x D) 405 x 266 x 130 mm 15.9 x 10.5 x 5.1 in Mounting Wall Mount Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
CHARGE MODE ACCELEROMETER WITH UHT-12™
KRM 8/9/18 KRM 8/9/18 JJD 8/9/18. 6 2 4 8 5. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48007. 1.35 [34.3] 1.05 [26.7] 1.35 [34.3]
AirMax VSe® Connector System - Amphenol CS
NUMBER GS-12-0956 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 1 AirMax VSe®,VS2® Connector System of 13 E AUTHORIZED BY DATE Terry Luo 2021-02-03
MODEL 378C20 1/2 PREPOLARIZED RANDOM INCIDENCE MICROPHONE - PCB
pcb.com | 1 800 828 8840 USE OF MODEL 378C20. Model 378C20 is a 1/2 in (12 mm) prepolarized random incidence . response microphone and preamplifier combination.
7-16 Jack to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242276
7/16 Jack to 4.1/9.5 Jack Adapter 50 Ohm Straight
Amphenol Canada Corp.
series, rugged usb usb type 'c' receptacle, single port, right angle pcb tails, 24 contacts mounting hole thread option: 3 = #2-56 unc thread m = m2.5 x 0.45 thread
DC RESPONSE ACCELEROMETER - PCB
Magnetic Sensitivity 40 µg/gauss 3.9 (m/s²)/Tesla [2] Electrical Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 5 mA ≤ 5 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6] Common Mode Voltage(± 0.1 VDC) + 1.65 VDC + 1.65 VDC
6U6VT360X06F xys5 - Amphenol Antenna Solutions
MAX dBi 7.0 7.6 7.9 8.8 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° 360° Elevation Beamwidth (3 dB) degrees 30.1° ± 6.9° 27.4° ± 5.9° 26.6° ± 5.9° 23.5° ± 4.7° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 2334 x 809 x 188 mm 91.9 x 31.9 x 7.4 in Weight without Mounting Brackets: MET 58.5 kg 129 lbs Weight without Mounting Brackets: RET 58.8 kg 129.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Area Front 1.9 m2 20.4 ft2 Side 0.4 m2 4.7 ft2 Wind Loads (160 km/hr or 100 mph) Front 2496 N 561 lbf Side 560 N 126 lbf
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1305 x 809 x 191 mm 51.4 x 31.9 x 7.5 in Depth with Z-Brackets 238 mm 9.4 in Weight without Mounting Brackets: MET 31.8 kg 70 lbs Weight without Mounting Brackets: RET 32.1 kg 70.7 lbs Survival Wind Speed > 241 km/hr > 150 mph Wind Area Front 1.06 m 211.4 ft Side 0.25 m 22.7 ft Wind Loads (160 km/hr or 100 mph)